Filter by:
664 results:
Photoelectric sensor with light array for detecting flat objects
- Sender and receiver in a single housing, combined with a reflector
- Detection of objects > 5 mm, within a detection height of 25 mm
- ASIC from SICK
- Visible uniform light array (PinPoint LED)
- AutoAdapt technology (predictive maintenance)
Analytical processing of status and application data
- Pre-defined data models and data processing
- Browser-based dashboard for data visualization
- Real-time warnings and logbook with result logging
- Plug-and-play installation
- Data storage via SICK Cloud or on-premise solution
Safety sensor for muting and fall edge detection up to SIL 1 and PL c
- Safe detection: Meets requirements of SIL 1 and PL c
- Long sensing ranges: 150 mm to 2,000 mm
- Color-insensitive sensor with time-of-flight technology
- Pushbutton for quick teach-in of the configuration
- Standard M12 plug connector
- Compact VISTAL® housing in enclosure rating IP67
Foreign object detection for simple and challenging surfaces
- Optical testing system for foreign object detection based on the laser triangulation method
- Scalable system setup with Ranger 3D vision cameras from SICK for 3D imaging
- SICK AppSpace environment for customer-specific applications
- Recipe management
- Display for data visualization
Detection of the installed base - quick, easy and clear
- For Android and iOS
- Adding assets by scanning the SICK type label
- Adding images of sensors and machines
- Assignment of sensors to machines and plants
- Quick location with search function
- Quick access to technical data and product information
- GPS positioning of assets
Connectivity from SICK – the benefits are clear
- Different connection technologies
- Meets the requirements of IP65, IP66K and IP67 protection levels
Detection and safe switching in explosion-hazardous areas (gas and dust)
- Label: Ex II 2 G Ex ia op is IIC T4 in accordance with directive 2014/34 / EU (ATEX)
- Complies with category 2 G
- Switching output: EN 60947-5-6 (NAMUR)
- M12 male connector or M16 screw connection: Can be rotated by 90°
- Rugged housing made of zinc die cast
- Precise background suppression
Photoelectric sensor with light array for detecting flat objects
- Sender and receiver in a single housing, combined with a reflector
- Detection of objects > 1 mm or > 3, 5, 10 mm, depending on the detection height
- ASIC from SICK
- Visible uniform light array (PinPoint LED)
- AutoAdapt technology (predictive maintenance) and conveyor belt suppression
Solution for continuous hydrocarbon measurements
- Standard 19” enclosure for easy integration into all industry-typical systems
- Space-saving wall housing (stand-alone)
- Nearly maintenance free ejector pump delivers sample gas to the analyzer
- Integrated catalytic converter (option) provides very clean zero gas
- Automatic regulation and compensation of process pressure fluctuations
- Protective filter at sample gas inlet
- High degree of linearity (≤ 2 %) for very low and high measuring ranges
Condition Monitoring sensors for vibration, shock, and temperature monitoring
- 3-axis vibration (± 8 g) and shock detection (up to 200 g) via MEMS elements
- Contact temperature measurement −40 ... +80 °C
- Configurable thresholds
- Vibration monitoring in time and frequency domain
- Vibration limit values according to ISO 10816-3
- Compact stainless-steel housing up to IP68
- LED status display
- Switching output as alarm and IO-Link
High-resolution, programmable measuring wheel incremental encoder
- Universal use, rotatable spring arm
- Wheel circumference 300 mm with O-ring made from NBR70
- Mounting arm and measuring wheels made from aluminum
- Programmable output voltage, zero pulse position, zero impulse width and pulse count.
- Connection: M12 radial plug-in connection or radial or axial cable connection
- Electrical interfaces: 5V & 24V TTL/RS-422, 24 VHTL/push pull
- Remote zero set possible
Reliable, fast, precise positioning
- Measuring range up to 300 m (dependent on type)
- Numerous fieldbus interfaces
- Pre-failure notification and diagnostic data available
- Display with intuitive menu and easy to see status LEDs
- Small, rugged metal housing
- 3-axis alignment bracket with quick lock system available as accessory
- Elongated holes for zero point adjustment when replacing devices
Innovative TwinEye-Technology for better contrast detection
- TwinEye-Technology for increased depth of field and sensing distance tolerance
- 50 kHz switching frequency and 5 μs jitter
- Large dynamic range means reliable detection of contrasts on glossy materials
- 7-segment display
- Color mode
- Assembly feedback
- IO-Link and automation functions
- Flexible sensor setting thanks to various sensor parameters
Configurable, intuitive, and reliable 3D inspection of moving parts
- 3D inspection of moving parts
- Intuitive user interface
- Embedded image analysis
- Easy replacement concept
- High resolution 3D image with intensity overlay
- Factory calibrated 3D data, true mm values in all dimensions
- Rugged IP67 metal housing
The dust monitor with scattered light backward measurement
- For low to medium dust concentrations
- One-sided installation
- Automated thorough check of zero and reference point
- Automated compensation of background radiation, therefore no light absorber required
- For medium to large duct diameters
The type-approved dust measuring device with reverse scattered light measurement
- For very low to medium dust concentrations
- One-sided installation
- Contamination check
- Automated thorough check of zero and reference point
- Automated compensation of background radiation, therefore no light absorber required
- For medium to large duct diameters
Economic and non-contact angle measurement and position detection
- Angle measuring range 0° ... 360°
- 12-bit resolution (corresponds to 0.09°)
- Up to 32 angle windows can be defined
- Enclosure rating IP67, IP68
- Operating temperature –40 °C ... +80 °C
- IO-Link 1.1 and up to 3 digital outputs
- Zero point setting via IO-Link or cable
- Comprehensive process data and intelligent diagnostic functions
The flexible technical solution for remote service and support
- Remote access via secure data connection
- Secure and stable communication platform
- Easy, flexible integration into the existing IT infrastructure
- Transparent, clear system representation and history
- Connection reports and system-specific documents available
- Location-independent due to 4G mobile option
The transmissiometer for monitoring dust concentrations
- For medium to high dust concentrations
- Automated thorough check of zero and reference point
- For low to medium measuring distances
The reliable solution ensuring the safety of your system – a SICK original
- Efficient solution for the replacement of MSL protective devices
- The latest generation of multiple light beam safety device: M4000
- Adapter for connecting the M4000 to MSL terminal compartments
- Mounting brackets
- Upgrade kit MSL to M4000 Advanced including UE403 muting switching amplifier as replacement for the MSM muting module
Safe, easy, flexible Encoders for safe positioning
- Certified up to SIL3 (IEC 61508, IEC 61800- 5-3), PL e (EN ISO 13849)
- Single- or multiturn encoder with SSI and sin/cos interface
- Programmable, integrated error memory
- Solid or hollow shaft encoder, mounting with key
- Cable connection, M23 or M12 male connector
- Operating temperature range: −30 °C ... +95 °C
Inspection and sorting by size and color
- Inspection by size and color
- Flexible camera, lens and illumination concept
- Cameras for tight spaces or critical environments
- Intuitive GUI for set-up and output of results
- Flexible camera triggering
- Results from the GUI and output via digital output and TCP/IP
- Jobs can be loaded decentrally
The economic standard for use in industrial environments
- Type: 17 mm x 17 mm x 29.5 mm
- Sensing range: up to 5 mm
- Electrical configuration: DC 3-wire
- Enclosure rating: IP 67
- Temperature range: –25 °C to +75 °C
- Plastic housing
Safe integration for a productive interaction
- Industrial Ethernet-based, safe network technology
- Configuration via Safety Designer
- Safe integration of up to 6 safety laser scanners
- Safe integration of robot controls via Ethernet/IP™ CIP Safety™
- Safe, integrated movement monitoring
- Simultaneous monitoring of up to 48 protective fields