Filter by:

664 results:

Result 385 - 408 out of 664

3D LiDAR sensor with multilayer technology and large vertical aperture angle
  • Gap-free detection across 24 scanning layers at an aperture angle of 120°
  • Fine angular resolution with high scanning point density
  • Reliability thanks to multi-echo technology
  • Convenient and customer-friendly web server interface for configuration
Compare now
Select
Check presence inspection applications with ease using 2D and 3D machine vision
  • 2D and 3D machine vision check
  • Presence inspection applications
  • User-friendly interface launched from a web browser
  • Quick customization with SICK Nova plug-in tools
  • I/O and TCP/IP interface
Compare now
Select
Get a better perspective - with the EventCam from SICK
  • Image and video mode, RGB
  • Horizontal field of view 44° @ QSXGA
  • Working distance 0,4 m ... 0,6 m or 0,8 m ... 6,0 m
  • Immediate FTP upload and/or internal storage (35-1000 events)
  • Ambient operating temperature 0°C ... +40°C / 0°C ... + 35°C (depending on the mode)
  • Dimensions (W x H x D) 71 mm x 43 mm x 35.6 mm
  • Housing of aluminum die cast, IP65
  • CE approval
Compare now
Select
1D code identification using a rugged scanner with flexible interface concept
  • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP available on board, no additional gateway needed (depending on variant)
  • SMART620 code reconstruction technology
  • Flexible sorting, filtering, and logical functions
  • Advanced, easy-to-use SOPAS configuration software
  • High scanning frequency of up to 1,200 Hz
  • Small housing
  • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
  • IP 65 or IP 69K rated (depending on type)
Compare now
Select
Flexible visualization solution for simple and complex sensor applications
  • Programmable and configurable human machine interface
  • Fanless system with capacitive multi touch display and PC in a compact housing
  • Two integrated Ethernet interfaces, additional interfaces depending on the variant
  • Selected software preinstalled
  • Rugged for use in industrial environments
Compare now
Select
Event recording to show what happened before and at “the exact moment”
  • Remote error analysis and live image from the machine
  • Flexible configuration with various hardware components and different trigger options
  • The EventCam app can be operated in parallel with other SICK apps
Compare now
Select
Compact. Flexible. Intelligent.
  • Interfaces for the cloud and cameras, illumination, LIDAR scanners, (IO-Link) sensors and encoders
  • Up to 4 Ethernet ports
  • SICK Interface & Algorithm API for image and sensor data processing
  • Enclosure rating IP65 or IP20 (depending on type)
  • Design without fans
  • Flexible in use, e.g., with the Flexi Soft safety controller
Compare now
Select
The highest level of flexibility and economic efficiency - fibers from SICK
  • Proximity and through-beam fibers
  • Threaded and smooth sleeve heads available
  • Axial and radial fiber optic head alignment available
  • Fiber optic heads with tiny dimensions
  • Ambient condition-specific fiber lengths
  • Product range constantly being extended to include new variants
  • Excellent price/performance ratio
Compare now
Select
Flexible conveyor belt sensor for detecting irregular leading edges
  • Precise detection of leading edges
  • Outstanding ambient light immunity
  • Easy installation
  • Housing length: 200 mm to 1,200 mm (7.87 – 47.24)
  • Beam separation: 50 mm to 200 mm (1.97 - 7.87)
  • Number of sensing points: 2 to 8
Compare now
Select
1D code identification with easy to integrate IO-Link or dual port scanner
  • Reading field and rugged design ideal for intralogistics applications
  • Flexible interface concept: CANopen, SICK CAN sensor network, serial, PROFIBUS DP, PROFINET, EtherCAT, IO-Link
  • SICK CAN sensor network for networking multiple fixed mount barcode scanners or multiplexers/servers
  • Connection option for trigger sensors in IO-Link devices
Compare now
Select
Non-contact flow measurement
  • Flow sensor for conductive and non-conductive liquids
  • Compact design with no moving parts
  • Process temperature up to 80 °C, process pressure up to 16 bar
  • High chemical resistance due to seal-free sensor design
  • Large display with membrane keyboard
  • Integrated empty tube detection
Compare now
Select
Maximum precision in dynamic applications
  • Single-axis (360°) and two-axis (+/-90°) inclination sensors based on a six-axis IMU
  • Intelligent sensor fusion filter
  • Highly accurate even with dynamic movements
  • Interfaces: CANopen, SAE J1939
  • Programmable with the PGT-12-Pro
  • Temperature range: −40 °C to +80 °C
  • Shock resistance: 100 g
  • Enclosure rating: IP67/69
Compare now
Select
Superior 3D performance in a small package powered by ROCC technology
  • CMOS sensor from SICK with ROCC technology for superior 3D performance
  • Processing of up to 15.4 gigapixels/s.
  • Full-format 3D profile at 7 kHz
  • Sensor resolution: Up to 2,560 x 832 px
  • GigE Vision and GenICam compliant
  • 3D, reflective, and scattered light measurement in one device
  • Industrial housing, optional IP65/67 enclosure rating
Compare now
Select
UHF transponder identification using a compact RFID read/write device for short sensing ranges
  • Extremely compact design
  • Scanning range up to 0.5 m
  • Connection option for trigger sensors
  • Flexible interface concept (e.g. PROFINET, EtherNet/IPTM, OPC-UA, IO-Link (via IO-Link master))
  • Integrated antenna and data processing
  • Configuration via SOPAS ET
  • Ethernet-based variants: Compatible with SICK AppSpace
  • Rugged design (IP67)
Compare now
Select
Identification solution for scanning and aggregating serialization codes
  • Two operating modes: identification and aggregation
  • Various cloud connectors to choose from as a plug and play solution
  • SICK Remote Service with scope of support ranging from 8 h on 5 days per week (8/5) to round the clock (24/7)
  • Integrated mobile hand-held scanner
  • Touch display with intuitive user interface
Compare now
Select
A genuinely talented all-rounder
  • Pressure measurement ranges from 0 bar ... 0.05 bar up to 0 bar ... 1000 bar
  • Relative, absolute, and ± measuring ranges
  • Large number of process connections available
  • No mechanical moving parts. Hence no wear, fatigue, or maintenance
  • Circularly welded, hermetically sealed stainless steel membrane
  • Output signal 4 mA ... 20 mA, 0 V ... 5 V or 0 V ... 10 V
  • Electrical connection M12 x 1, angled plug (acc. to DIN 175301-803 A) or cable connection
Compare now
Select
Anonymous and reliable people counting
  • Exact measurement data output via telegrams and digital outputs
  • Intuitive user interface for representation and configuration of the application
  • Large aperture angle and four layers of the MRS1000
  • Shoulder-head-shoulder contour detection
  • Pre-programmed, application-specific app based on a 3D LiDAR sensor
Compare now
Select
Smart visualization of operational statuses with IO-Link
  • Different operating modes: Signal light, Level meter or Animation
  • Bright LEDs in 21 different colors
  • 20 independently configurable color segments
  • Optional: Buzzer module for acoustic alarms
  • Simple, graphical operation
  • Industry 4.0-capable thanks to IO-Link
  • Parameter changes during operation
Compare now
Select
Pin and press-fit inspection – verifying the presence and position of pins
  • Full-scale solution for the inspection of PCBs and pin connectors
  • Rugged design suitable for industrial use
  • Ranger cameras from SICK for high-precision 3D imaging
  • Four versions – high value, fast inspection, and double-camera to prevent occlusion
Compare now
Select
New way of muting
  • Can be combined with any type 4 electro-sensitive protective device
  • TÜV-certified alternative to classic muting up to SILCL3 and PL e
  • Human/material differentiation without additional muting sensor
  • Available as software for Siemens S7 or Flexi Soft
  • Several material passage movements can be evaluated using a single controller
  • Multiple material gates can be evaluated by one controller
Compare now
Select
If one is not enough
  • Measuring ranges from 0 bar ... 6 bar up to 0 bar ... 600 bar
  • Various output signals and electrical connections available
  • Common process connections available
  • High overpressure safety. Pressure peak protection available upon request for selected process connections.
  • Circularly welded, hermetically sealed stainless steel membrane
  • Stainless steel housing with enclosure rating up to IP 67 (with round connector M12 x 1)
Compare now
Select
Rugged and cost-effective capacitive sensors
  • Cylindrical housing in M12, M18, and M30 models
  • Sensing ranges of up to 25 mm
  • Enclosure rating: IP67, IP68, IP69K
  • Visual adjustment indicator
  • High electromagnetic compatibility
  • Electrical configuration: DC 4-wire and AC 2-wire
  • Adjustment of the switching point via potentiometer (M18 and M30) and teach-in button (M12)
Compare now
Select
Exact line guidance throughout the whole spectrum
  • Miniature metal housing
  • Integrated LED alignment aid
  • High-resolution CMOS receiver with high repeatability
  • Various interfaces available via AOD1 evaluation unit
  • Measurement of edge position or diameter
  • Individualized configuration settings and calculation functions via AOD1 evaluation unit
Compare now
Select
Collision-free pushback on the apron
  • Visual and audible warning
  • Integrated detection of the aircraft type and realistic visualization
  • Application-specific warning strategy based on vehicle movement
  • Adjustable safety distances
  • Self-diagnostics function
  • Integrated installation wizard
Compare now
Select

Result 385 - 408 out of 664