Filter by:
664 results:
Integrated cylinder position measurement for mobile machines
- Measuring range: 50 to 2,500 mm (for MAX48N and MAX48A) or 1,500 (for MAX30N), 1 mm increments, typical resolution 0.1 mm
- Analog, CANopen, SAE J1939 and PWM interfaces are available
- Pressure-resistant housing, designed for hydraulic operating pressures of up to 400 bar
- High operating temperature (electronics) up to +105 °C
- Fluid temperature (hydraulic oil) up to max. +95 °C
- Compact dimensions: 10 mm installation space, 30 mm cushion zone
- Position magnet does not need a spacer disk
Compact electro-mechanical safety switch with retaining force for doors
- Compact plastic housing
- Rigid or mobile actuators
- 3 M20 x 1.5 cable entry glands
- Slow-action switching elements with three contacts
- IP 67 enclosure rating
Multifunctional IO-Link sensor for pressure measurement, control and monitoring
- Switchable switching outputs (PNP/NPN) and analog output (current/voltage)
- Scalable analog output (5:1 turn down)
- High measurement accuracy: ± 0.5%
- IO-Link for transmitting process data to the control as measured values in bar
- Housing can be twisted in two places (process connection/display) and display can be rotated by 180°
- Common process connections, also with flush-mounted membrane
Small electro-mechanical safety locking device with status LED
- Compact plastic housing
- M20 x 1.5 cable entry gland
- Power to release
- Lock monitoring
- LED locking indicator
- Mechanical unlocking mechanism on three sides
Rugged and smart – 3D snapshot solution for harsh outdoor conditions
- Resolution of the depth and color map: 1,024 px x 576 px; up to 30 images per second
- Switchable field of view sizes: 130° x 105°, 90° x 60°
- GigE Vision
- Meets EMC requirements for mobile machines
- Temperature range: –40 °C to +60 °C
- Enclosure ratings: IP67, IP69K
- Shock and vibration resistant
- Computing capacities for depth map calculation and software programs
Standstill monitoring without additional sensors
- Standstill monitoring by means of residual voltage measurement
- 3 normally open and 1 normally closed positively guided safety contacts
- 2 application diagnostic outputs for semiconductors
- 1 application diagnostic output normally open
- PL e (EN ISO 13849), SIL3 (IEC 61508), SILCL 3 (EN 62061)
- Maximum motor supply voltage 690 V
- Adjustable voltage threshold and standstill period
Small electro-mechanical safety switch with retaining force for doors
- Narrow plastic housing
- Rigid and mobile actuators
- Available with M16 X 1.5 cable entry gland or Flexi Loop-compatible M12 plug connector (depending on variant)
- Slow-action switching element with up to three contacts
- IP 67 enclosure rating
Compact electro-mechanical safety switch with retaining force for doors
- Compact plastic housing
- Rigid and mobile actuators
- Available with M20 X 1.5 cable entry glands or Flexi Loop-compatible M12 plug connector (depending on variant)
- Slow-action switching elements with two contacts
- High retaining force
- IP 67 enclosure rating
Small, precise, ultrasonic
- Reliable measurement, regardless of material color, transparency, gloss, or ambient light
- Ultrasonic technology in a small housing
- Detection, measurement, and positioning with ultrasonic technology
- Variants with PNP/NPN digital output, analog output or push-pull output with IO-Link
- Teach-in button
- Precise background suppression
- Immune to dirt, dust, humidity, and fog
Reliable load detection and identification for traceable loading and unloading of industrial vehicles
- Automatic load detection with distance sensors and load identification with technologies such as RFID, laser and camera
- Telematic Data Collector controls the sensors to generate real-time information on loading operations using load identification data
- Wireless data transmission to the software infrastructure via mobile network or WiFi
- Configuration via browser-based user interface
Analyzer system for reliable monitoring of smoldering fires
- Early CO detection through continuous monitoring
- Application-specific gas sampling with integrated backflush
- Measurement point switchover for up to four sampling points
- Gas sampling using heated sample gas line for ATEX zones 21/22, gas sampling unit for zones 20/21/22
- Setup of analyzer cabinet in Ex-free areas
- Pre-configured complete system for easy commissioning
NAMUR magnetic proximity sensors in a cylindrical housing for explosive areas
- Types: M12 to M18
- Sensing range: up to 120 mm
- Electrical configuration: NAMUR
- Enclosure rating: IP 67
- Temperature range: –25 °C to +70 °C
- Nickel-plated brass housing; plastic sensing face
- Reliable detection of permanent magnets through non-ferromagnetic materials such as stainless steel, aluminum, plastic or wood
- NAMUR design for usage in explosion-hazardous areas
Ultrasonic technology housed in an industry-proven design
- Rugged and proven housing design
- Fast teach-in of the complementary digital outputs via pushbutton or IO-Link
- Optimal background suppression
- Integrated temperature compensation
- Detection, measurement, or positioning with ultrasound
- Regardless of material color, transparency, gloss, or ambient light
Top-speed measurement for linear motors
- Absolute, non-contact, wear-free length measurement system for linear motors
- Measured lengths of up to 1 m
- Suitable for high traverse speeds of up to 10 m/s
- Reliable location positioning even in the event of condensation and contamination of the magnetic tape
- Electronic type label and programming of the position value
- Absolute location positioning, no reference run
- HIPERFACE® interface
- Certified according to SIL2 and PL d
Inductive standard sensors for economical use in outdoor applications
- Types: M12, M18, M30
- Extended sensing ranges: 4 to 20 mm
- Electrical configuration: DC, 3-wire
- Enclosure rating: IP67, IP68, IP69K
- Temperature range: –40 to +85 °C
- Nickel-plated brass housing, plastic sensing face (LCP)
- Resistant to oil and cooling lubricants; suitable for use outdoors
Safety locking function with standstill monitoring for maximum productivity
- Process-optimized safety door monitoring
- Safe monitoring of machine speed
- Easy configuration with function blocks
- Available as a complete package or with components that can be selected individually
- Integration into all common fieldbuses (optional)
- Monitoring when door opens with SOS
The compact pressure switch for hygienic applications
- Hygienically-graded pressure switch with display for the food and beverage industry
- Wetted parts are made from stainless steel 1.4435
- Individually programmable switching outputs and analog output
- Pressure values are indicated on the display
- Unit of pressure value in the display can be switched
- Output states are indicated separately via large LEDs
- IO-Link
The universal application solver
- Reliable measurement, regardless of material color, transparency, gloss, or ambient light
- Sensing range up to 8,000 mm
- Display enables fast and flexible sensor adjustment
- Immune to dirt, dust, humidity, and fog
- Versatile interfaces including IO-Link available
- Adjustable sensitivity
1D code identification using a scanner for harsh environments and HACCP applications
- Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
- Integrated LED bar graph
- CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
- Enhanced SMART code reconstruction technology
- Flexible sorting, filtering, and logical functions
- Advanced, easy-to-use SOPAS configuration software
- High scanning frequency of up to 1,200 Hz
- Advanced remote diagnostics and network monitoring capabilities available over Ethernet
Powerful processing and integration of sensor data
- Powerful industrial computer with Intel® CoreTM i7 processors of the newest generation
- Versatile use with SICK AppEngine and Analytics Solutions from SICK
- 4 GigE interfaces and versatile connection options
- Rugged, fan-free design in compact housing
- Memory can be expanded to 4 TB
- Temperature range: –20 °C to +60 °C
Simple set up, perfect detection
- Reliable measurement, regardless of material color, transparency, gloss, or ambient light
- Sensing ranges up to 1,300 mm
- Short metal or plastic M18 housing from 42 mm in length
- Straight or angled design
- Immune to dirt, dust, humidity, and fog
- Versatile interfaces including IO-Link available
The flexible solution
- Measuring ranges from 0 mbar ... 100 mbar up to 0 bar ... 600 bar
- Relative, absolute, and ± measuring ranges
- Also available with flush-mounted membrane
- Process temperature up to 150 °C (optional)
- Large number of commonly used process connections
- High shock and vibration resistance
- Accuracy 0.5% or 0.25%
- Output signal 4 mA ... 20 mA, 0 V ... 5 V or 0 V ... 10 V
- Zero and span adjustable
- Round connector M12 x 1, angled plug (DIN 175301-803 A) or cable connection
Quick and reliable classification of different pallet types
- Automatic pallet classification during operation
- Artificial neural network for evaluating a wide range of pallet types
- Sensor Integration Machine as an interface to warehouse management systems
- Additional midiCam2 records pallet loads
- Simple extension of the currently supported pallet types
- Space-saving design
Fully-automatic detection of overheated vehicle parts
- Fully-automatic detection of overheated vehicles
- Adjustable alarm thresholds for various vehicle zones
- 3D visualization of the vehicles
- Can be extended, for example, to include the detection of license plates, hazardous goods plates or overheight
- Data transmission via TCP/IP interface
- All-weather LiDAR and infrared technology