Filter by:

664 results:

Result 361 - 384 out of 664

Integrated cylinder position measurement for mobile machines
  • Measuring range: 50 to 2,500 mm (for MAX48N and MAX48A) or 1,500 (for MAX30N), 1 mm increments, typical resolution 0.1 mm
  • Analog, CANopen, SAE J1939 and PWM interfaces are available
  • Pressure-resistant housing, designed for hydraulic operating pressures of up to 400 bar
  • High operating temperature (electronics) up to +105 °C
  • Fluid temperature (hydraulic oil) up to max. +95 °C
  • Compact dimensions: 10 mm installation space, 30 mm cushion zone
  • Position magnet does not need a spacer disk
Compare now
Select
Compact electro-mechanical safety switch with retaining force for doors
  • Compact plastic housing
  • Rigid or mobile actuators
  • 3 M20 x 1.5 cable entry glands
  • Slow-action switching elements with three contacts
  • IP 67 enclosure rating
Compare now
Select
Multifunctional IO-Link sensor for pressure measurement, control and monitoring
  • Switchable switching outputs (PNP/NPN) and analog output (current/voltage)
  • Scalable analog output (5:1 turn down)
  • High measurement accuracy: ± 0.5%
  • IO-Link for transmitting process data to the control as measured values in bar
  • Housing can be twisted in two places (process connection/display) and display can be rotated by 180°
  • Common process connections, also with flush-mounted membrane
Compare now
Select
Small electro-mechanical safety locking device with status LED
  • Compact plastic housing
  • M20 x 1.5 cable entry gland
  • Power to release
  • Lock monitoring
  • LED locking indicator
  • Mechanical unlocking mechanism on three sides
Compare now
Select
Rugged and smart – 3D snapshot solution for harsh outdoor conditions
  • Resolution of the depth and color map: 1,024 px x 576 px; up to 30 images per second
  • Switchable field of view sizes: 130° x 105°, 90° x 60°
  • GigE Vision
  • Meets EMC requirements for mobile machines
  • Temperature range: –40 °C to +60 °C
  • Enclosure ratings: IP67, IP69K
  • Shock and vibration resistant
  • Computing capacities for depth map calculation and software programs
Compare now
Select
Standstill monitoring without additional sensors
  • Standstill monitoring by means of residual voltage measurement
  • 3 normally open and 1 normally closed positively guided safety contacts
  • 2 application diagnostic outputs for semiconductors
  • 1 application diagnostic output normally open
  • PL e (EN ISO 13849), SIL3 (IEC 61508), SILCL 3 (EN 62061)
  • Maximum motor supply voltage 690 V
  • Adjustable voltage threshold and standstill period
Compare now
Select
Small electro-mechanical safety switch with retaining force for doors
  • Narrow plastic housing
  • Rigid and mobile actuators
  • Available with M16 X 1.5 cable entry gland or Flexi Loop-compatible M12 plug connector (depending on variant)
  • Slow-action switching element with up to three contacts
  • IP 67 enclosure rating
Compare now
Select
Compact electro-mechanical safety switch with retaining force for doors
  • Compact plastic housing
  • Rigid and mobile actuators
  • Available with M20 X 1.5 cable entry glands or Flexi Loop-compatible M12 plug connector (depending on variant)
  • Slow-action switching elements with two contacts
  • High retaining force
  • IP 67 enclosure rating
Compare now
Select
Small, precise, ultrasonic
  • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
  • Ultrasonic technology in a small housing
  • Detection, measurement, and positioning with ultrasonic technology
  • Variants with PNP/NPN digital output, analog output or push-pull output with IO-Link
  • Teach-in button
  • Precise background suppression
  • Immune to dirt, dust, humidity, and fog
Compare now
Select
Reliable load detection and identification for traceable loading and unloading of industrial vehicles
  • Automatic load detection with distance sensors and load identification with technologies such as RFID, laser and camera
  • Telematic Data Collector controls the sensors to generate real-time information on loading operations using load identification data
  • Wireless data transmission to the software infrastructure via mobile network or WiFi
  • Configuration via browser-based user interface
Compare now
Select
Analyzer system for reliable monitoring of smoldering fires
  • Early CO detection through continuous monitoring
  • Application-specific gas sampling with integrated backflush
  • Measurement point switchover for up to four sampling points
  • Gas sampling using heated sample gas line for ATEX zones 21/22, gas sampling unit for zones 20/21/22
  • Setup of analyzer cabinet in Ex-free areas
  • Pre-configured complete system for easy commissioning
Compare now
Select
NAMUR magnetic proximity sensors in a cylindrical housing for explosive areas
  • Types: M12 to M18
  • Sensing range: up to 120 mm
  • Electrical configuration: NAMUR
  • Enclosure rating: IP 67
  • Temperature range: –25 °C to +70 °C
  • Nickel-plated brass housing; plastic sensing face
  • Reliable detection of permanent magnets through non-ferromagnetic materials such as stainless steel, aluminum, plastic or wood
  • NAMUR design for usage in explosion-hazardous areas
Compare now
Select
Ultrasonic technology housed in an industry-proven design
  • Rugged and proven housing design
  • Fast teach-in of the complementary digital outputs via pushbutton or IO-Link
  • Optimal background suppression
  • Integrated temperature compensation
  • Detection, measurement, or positioning with ultrasound
  • Regardless of material color, transparency, gloss, or ambient light
Compare now
Select
Top-speed measurement for linear motors
  • Absolute, non-contact, wear-free length measurement system for linear motors
  • Measured lengths of up to 1 m
  • Suitable for high traverse speeds of up to 10 m/s
  • Reliable location positioning even in the event of condensation and contamination of the magnetic tape
  • Electronic type label and programming of the position value
  • Absolute location positioning, no reference run
  • HIPERFACE® interface
  • Certified according to SIL2 and PL d
Compare now
Select
Inductive standard sensors for economical use in outdoor applications
  • Types: M12, M18, M30
  • Extended sensing ranges: 4 to 20 mm
  • Electrical configuration: DC, 3-wire
  • Enclosure rating: IP67, IP68, IP69K
  • Temperature range: –40 to +85 °C
  • Nickel-plated brass housing, plastic sensing face (LCP)
  • Resistant to oil and cooling lubricants; suitable for use outdoors
Compare now
Select
Safety locking function with standstill monitoring for maximum productivity
  • Process-optimized safety door monitoring
  • Safe monitoring of machine speed
  • Easy configuration with function blocks
  • Available as a complete package or with components that can be selected individually
  • Integration into all common fieldbuses (optional)
  • Monitoring when door opens with SOS
Compare now
Select
The compact pressure switch for hygienic applications
  • Hygienically-graded pressure switch with display for the food and beverage industry
  • Wetted parts are made from stainless steel 1.4435
  • Individually programmable switching outputs and analog output
  • Pressure values are indicated on the display
  • Unit of pressure value in the display can be switched
  • Output states are indicated separately via large LEDs
  • IO-Link
Compare now
Select
The universal application solver
  • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
  • Sensing range up to 8,000 mm
  • Display enables fast and flexible sensor adjustment
  • Immune to dirt, dust, humidity, and fog
  • Versatile interfaces including IO-Link available
  • Adjustable sensitivity
Compare now
Select
1D code identification using a scanner for harsh environments and HACCP applications
  • Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
  • Integrated LED bar graph
  • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
  • Enhanced SMART code reconstruction technology
  • Flexible sorting, filtering, and logical functions
  • Advanced, easy-to-use SOPAS configuration software
  • High scanning frequency of up to 1,200 Hz
  • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
Compare now
Select
Powerful processing and integration of sensor data
  • Powerful industrial computer with Intel® CoreTM i7 processors of the newest generation
  • Versatile use with SICK AppEngine and Analytics Solutions from SICK
  • 4 GigE interfaces and versatile connection options
  • Rugged, fan-free design in compact housing
  • Memory can be expanded to 4 TB
  • Temperature range: –20 °C to +60 °C
Compare now
Select
Simple set up, perfect detection
  • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
  • Sensing ranges up to 1,300 mm
  • Short metal or plastic M18 housing from 42 mm in length
  • Straight or angled design
  • Immune to dirt, dust, humidity, and fog
  • Versatile interfaces including IO-Link available
Compare now
Select
The flexible solution
  • Measuring ranges from 0 mbar ... 100 mbar up to 0 bar ... 600 bar
  • Relative, absolute, and ± measuring ranges
  • Also available with flush-mounted membrane
  • Process temperature up to 150 °C (optional)
  • Large number of commonly used process connections
  • High shock and vibration resistance
  • Accuracy 0.5% or 0.25%
  • Output signal 4 mA ... 20 mA, 0 V ... 5 V or 0 V ... 10 V
  • Zero and span adjustable
  • Round connector M12 x 1, angled plug (DIN 175301-803 A) or cable connection
Compare now
Select
Quick and reliable classification of different pallet types
  • Automatic pallet classification during operation
  • Artificial neural network for evaluating a wide range of pallet types
  • Sensor Integration Machine as an interface to warehouse management systems
  • Additional midiCam2 records pallet loads
  • Simple extension of the currently supported pallet types
  • Space-saving design
Compare now
Select
Fully-automatic detection of overheated vehicle parts
  • Fully-automatic detection of overheated vehicles
  • Adjustable alarm thresholds for various vehicle zones
  • 3D visualization of the vehicles
  • Can be extended, for example, to include the detection of license plates, hazardous goods plates or overheight
  • Data transmission via TCP/IP interface
  • All-weather LiDAR and infrared technology
Compare now
Select

Result 361 - 384 out of 664