Filter by:
664 results:
Contrast detection using TwinEye-Technology in the tried-and-tested housing
- TwinEye-Technology for increased depth of field and sensing distance tolerance
- 50 kHz switching frequency and 5 μs jitter
- Large dynamic range means reliable detection of contrasts on glossy materials
- 7-segment display
- Color mode
- Mounting feedback
- IO-Link and automation functions
- Flexible sensor setting thanks to various sensor parameters
High-performance 2D LiDAR sensor for accurate detection of far away objects
- Powerful, efficient 2D LiDAR sensor for measuring ranges up to 80 m
- Excellent performance even under unfavorable weather conditions due to multi-echo technology
- Compact housing up to enclosure rating IP 67 and integrated heating for outdoor devices
- Low power consumption
- Quick signal processing
- Several inputs and outputs
- Synchronization of several sensors possible
Easy, compact and rugged
- Rugged fill level measurement in fluid media
- Small, compact design; no medium calibration required
- Process temperature up to 55 °C, process pressure up to 20 bar
- IP 67 and IP 69 enclosure rating
- Process connection G ½
- Highly medium resistant due to stainless steel housing 1.4404, polysulfone apex
- Output available as PNP or NPN transistor
- FDA compliant, UL
Mobile 1D and 2D code identification for read ranges up to 16 m
- Reliable 1D, 2D and Digimarc code reading over distances from a few centimeters up to 16 m
- Very rugged: Survives 50 falls from a height of 2.4 m and 7,500 impacts from a drop height of 1 m
- Industrial grade: Available with an enclosure rating of IP65 or IP67 and suitable for use down to –30 °C
- Good read feedback via LED, beeper, and vibration
Flow sensor with energy measurement
- Measures compressed air and non-corrosive gases such as argon, carbon dioxide and nitrogen
- Visualization of compressed air consumption via the Monitoring Box FTMg from SICK
- Measurement of gas flow and temperature as well as process pressure and energy consumption with only one sensor
- Low pressure loss
- High measurement dynamics for cylinder and leakage monitoring
The digital solution for the maritime industry
- Digital services can be activated as needed
- MARtracker: Transparency about the conformity status in real time
- MARpems: Higher availability of emission data and maintaining compliance
- MARdiagnostics: Cloud-based, continuous condition monitoring of the CEMS
- MARdiagnostics: Data analysis for predictions and predictive maintenance
Reed contact cylinder sensors for C-slot
- Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
- Drop-in mounting from above simplifies handling and assembly
- Combined fixing screw (hexagon socket screw and slotted screw)
- LED for indicating the output state
- Enclosure ratings: IP 67, IP 68, IP 69K
- Supply voltage up to 120 V DC
Code-based localization software for automated guided vehicles (AGVs)
- Very high localization accuracy of up to +/- 1 mm
- Localization possible purely based on codes or in combination with LiDAR technology
- Teach-in of any code layouts possible
- Can be installed on SICK computers or customer computers
- Generic interface for connecting additional code readers and encoders
Cylinder sensors with precise switching point for C-slot
- Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
- Insertion of the sensor into the slot from above makes mounting quick and easy
- Combined fixing screw (hexagon socket screw and slotted screw)
- LED for indicating the output state
- Enclosure ratings: IP 67, IP 68, IP 69K
On-site connection of the muting signals and high resolution
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Rugged housing with three mounting grooves
- 7-segment display
- Resolution 14 mm or 30 mm, scanning range up to 19 m
- External device monitoring (EDM), restart interlock (RES), application diagnostic output (ADO), and SDL interface
- Beam coding for correct system allocation
- Muting: on-site connection and processing in combination with the UE403 muting switching amplifier
- Configuration and diagnostics via PC
The software-programmable safety controller
- Safety controller with modular hardware platform
- Configuration saved in the system plug
- Safe controller networking with Flexi Line
- Safe series connection with Flexi Loop
- Safe drive monitoring
- Safe analog value monitoring
- Flexi Soft Designer license-free configuration software
Innovative muting alternative for access protection
- Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
- Self-teaching, dynamic blanking for detection of goods and pallets
- Direction detection
- Multiple sampling
- Reduced resolution
- Muting alternative
- Beam coding
- Object gap suppression
Programmable 3D LiDAR sensor with multilayer technology for tailor-made solutions
- Four spread layers and a 275° aperture angle
- High weather resistance and reliability through HDDM+ with multi-echo technology
- High flexibility for a wide range of applications
- “Welcome app” for generation of 3D point clouds
- Easy scripting with Lua
Efficient and easy-to-use safety controller
- Rotary switch for easy function adjustment
- Modular extension possible
- Direct wiring for all types of sensors
- Logic functions: AND, OR, muting, bypass, reset, EDM
- Integration into all common fieldbuses
- Integration of the Flexi Loop safe series connection
- Special muting modules are able to meet all the requirements of a demanding muting application
Flexible and straightforward point level measurement - the economic solution
- Capacitive level switch based on electrical impedance spectroscopy
- Plug and play: preset to watery media
- Process temperature: −20 °C ... +100 °C (+135 °C for 1 h)
- Process pressure: −1 bar ... +25 bar
- Two digital PNP outputs with IO-Link 1.1
- Enclosure ratings IP66, IP67 and IP69
- Ideal for hygienic applications (easy to clean, EHEDG, 3A, EG1935/2004, FDA, CIP- and SIP-capable, hygienic adapter available)
Revolutionary access protection that differentiates between people and material
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Self-teaching, dynamic blanking
- 7-segment display
- Multiscan function increases availability
- External device monitoring (EDM), restart interlock
- Beam coding
- Configuration and diagnostics via PC
Identification sensor for reading magnetic-coded tags
- Identification sensor for reading magnetic-coded tags
- The tag number is output either via an analog voltage, a current output or via IO-Link
- Digital switching output for presence detection of the tag
Position sensors for large pneumatic cylinders and drives
- Position sensor for use on pneumatic cylinders
- Sensor variants with measuring ranges of 107 mm to 1,007 mm
- Analog outputs (for current or voltage), switching output, and IO-Link
- Mounting with adapters on a multitude of cylinder types (tie-rod cylinders, round body cylinders, profile cylinders)
Dimensioning and position determination of large or challenging objects
- Measurement accuracy: Up to 20 mm x 20 mm x 20 mm
- Object sizes: Up to 2,600 mm x 2,000 mm x 3,000 mm
- Conveying speeds: Up to 2.0 m/s
- Redundant system setup (optional)
- MTTR: Less than 10 min. thanks to hardware-based parameter cloning
- Central control unit enables easy system expansion
Smart multi-sided protection of the area around hazardous points
- Free-standing mounting solution
- Compact, rugged design and extremely high stability
- Easy mounting and adjustment
- Large reflector surface for efficient multi-sided protection via beam deflection and high availability
- Mirror columns in various lengths
- With individual mirrors for multiple light beam safety devices
Smart multi-sided protection of the area around hazardous points
- Free-standing mounting solution
- Compact, rugged design and extremely high stability
- Simple mounting and adjustment
- Large reflector surface for efficient multi-sided protection via beam deflection and high availability
- Mirror columns in various lengths
- With a continuous mirror for safety light curtains and for multiple light beam safety devices with any number of beams
Safe movement monitoring in mobile and stationary applications
- Safe Motion monitoring module for safe drive monitoring
- Drive safety functions such as SS1, SS2 or SLS
- Variant with safely-limited position (SLP) and safe cam (SCA)
- Encoder interfaces: HTL, TTL, Sin/Cos interface, SSI, HIPERFACE®
- Intuitive configuration software with certified function blocks
Powerful 2D vision sensor for tight spaces
- Minuscule size
- Integrated high-quality illumination with adjustable color and shape
- Easy inspection of small- and medium-sized objects
- Snap-in mounting done in seconds
- Integrated machine vision tools with Quality Inspection toolset of SICK Nova
- Optional programming with SICK AppSpace or HALCON
Smart solutions for access and area protection
- Free-standing mounting solution
- Compact, rugged design and extremely high stability
- Simple mounting and adjustment
- Device protection against external influences
- Universal application for:
- Multiple light beam safety devices
- Safety light curtains