Filter by:

664 results:

Result 313 - 336 out of 664

Contrast detection using TwinEye-Technology in the tried-and-tested housing
  • TwinEye-Technology for increased depth of field and sensing distance tolerance
  • 50 kHz switching frequency and 5 μs jitter
  • Large dynamic range means reliable detection of contrasts on glossy materials
  • 7-segment display
  • Color mode
  • Mounting feedback
  • IO-Link and automation functions
  • Flexible sensor setting thanks to various sensor parameters
Compare now
Select
High-performance 2D LiDAR sensor for accurate detection of far away objects
  • Powerful, efficient 2D LiDAR sensor for measuring ranges up to 80 m
  • Excellent performance even under unfavorable weather conditions due to multi-echo technology
  • Compact housing up to enclosure rating IP 67 and integrated heating for outdoor devices
  • Low power consumption
  • Quick signal processing
  • Several inputs and outputs
  • Synchronization of several sensors possible
Compare now
Select
Easy, compact and rugged
  • Rugged fill level measurement in fluid media
  • Small, compact design; no medium calibration required
  • Process temperature up to 55 °C, process pressure up to 20 bar
  • IP 67 and IP 69 enclosure rating
  • Process connection G ½
  • Highly medium resistant due to stainless steel housing 1.4404, polysulfone apex
  • Output available as PNP or NPN transistor
  • FDA compliant, UL
Compare now
Select
Mobile 1D and 2D code identification for read ranges up to 16 m
  • Reliable 1D, 2D and Digimarc code reading over distances from a few centimeters up to 16 m
  • Very rugged: Survives 50 falls from a height of 2.4 m and 7,500 impacts from a drop height of 1 m
  • Industrial grade: Available with an enclosure rating of IP65 or IP67 and suitable for use down to –30 °C
  • Good read feedback via LED, beeper, and vibration
Compare now
Select
Flow sensor with energy measurement
  • Measures compressed air and non-corrosive gases such as argon, carbon dioxide and nitrogen
  • Visualization of compressed air consumption via the Monitoring Box FTMg from SICK
  • Measurement of gas flow and temperature as well as process pressure and energy consumption with only one sensor
  • Low pressure loss
  • High measurement dynamics for cylinder and leakage monitoring
Compare now
Select
The digital solution for the maritime industry
  • Digital services can be activated as needed
  • MARtracker: Transparency about the conformity status in real time
  • MARpems: Higher availability of emission data and maintaining compliance
  • MARdiagnostics: Cloud-based, continuous condition monitoring of the CEMS
  • MARdiagnostics: Data analysis for predictions and predictive maintenance
Compare now
Select
Reed contact cylinder sensors for C-slot
  • Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
  • Drop-in mounting from above simplifies handling and assembly
  • Combined fixing screw (hexagon socket screw and slotted screw)
  • LED for indicating the output state
  • Enclosure ratings: IP 67, IP 68, IP 69K
  • Supply voltage up to 120 V DC
Compare now
Select
Code-based localization software for automated guided vehicles (AGVs)
  • Very high localization accuracy of up to +/- 1 mm
  • Localization possible purely based on codes or in combination with LiDAR technology
  • Teach-in of any code layouts possible
  • Can be installed on SICK computers or customer computers
  • Generic interface for connecting additional code readers and encoders
Compare now
Select
Cylinder sensors with precise switching point for C-slot
  • Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
  • Insertion of the sensor into the slot from above makes mounting quick and easy
  • Combined fixing screw (hexagon socket screw and slotted screw)
  • LED for indicating the output state
  • Enclosure ratings: IP 67, IP 68, IP 69K
Compare now
Select
On-site connection of the muting signals and high resolution
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Rugged housing with three mounting grooves
  • 7-segment display
  • Resolution 14 mm or 30 mm, scanning range up to 19 m
  • External device monitoring (EDM), restart interlock (RES), application diagnostic output (ADO), and SDL interface
  • Beam coding for correct system allocation
  • Muting: on-site connection and processing in combination with the UE403 muting switching amplifier
  • Configuration and diagnostics via PC
Compare now
Select
The software-programmable safety controller
  • Safety controller with modular hardware platform
  • Configuration saved in the system plug
  • Safe controller networking with Flexi Line
  • Safe series connection with Flexi Loop
  • Safe drive monitoring
  • Safe analog value monitoring
  • Flexi Soft Designer license-free configuration software
Compare now
Select
Innovative muting alternative for access protection
  • Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
  • Self-teaching, dynamic blanking for detection of goods and pallets
  • Direction detection
  • Multiple sampling
  • Reduced resolution
  • Muting alternative
  • Beam coding
  • Object gap suppression
Compare now
Select
Programmable 3D LiDAR sensor with multilayer technology for tailor-made solutions
  • Four spread layers and a 275° aperture angle
  • High weather resistance and reliability through HDDM+ with multi-echo technology
  • High flexibility for a wide range of applications
  • “Welcome app” for generation of 3D point clouds
  • Easy scripting with Lua
Compare now
Select
Efficient and easy-to-use safety controller
  • Rotary switch for easy function adjustment
  • Modular extension possible
  • Direct wiring for all types of sensors
  • Logic functions: AND, OR, muting, bypass, reset, EDM
  • Integration into all common fieldbuses
  • Integration of the Flexi Loop safe series connection
  • Special muting modules are able to meet all the requirements of a demanding muting application
Compare now
Select
Flexible and straightforward point level measurement - the economic solution
  • Capacitive level switch based on electrical impedance spectroscopy
  • Plug and play: preset to watery media
  • Process temperature: −20 °C ... +100 °C (+135 °C for 1 h)
  • Process pressure: −1 bar ... +25 bar
  • Two digital PNP outputs with IO-Link 1.1
  • Enclosure ratings IP66, IP67 and IP69
  • Ideal for hygienic applications (easy to clean, EHEDG, 3A, EG1935/2004, FDA, CIP- and SIP-capable, hygienic adapter available)
Compare now
Select
Revolutionary access protection that differentiates between people and material
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Self-teaching, dynamic blanking
  • 7-segment display
  • Multiscan function increases availability
  • External device monitoring (EDM), restart interlock
  • Beam coding
  • Configuration and diagnostics via PC
Compare now
Select
Identification sensor for reading magnetic-coded tags
  • Identification sensor for reading magnetic-coded tags
  • The tag number is output either via an analog voltage, a current output or via IO-Link
  • Digital switching output for presence detection of the tag
Compare now
Select
Position sensors for large pneumatic cylinders and drives
  • Position sensor for use on pneumatic cylinders
  • Sensor variants with measuring ranges of 107 mm to 1,007 mm
  • Analog outputs (for current or voltage), switching output, and IO-Link
  • Mounting with adapters on a multitude of cylinder types (tie-rod cylinders, round body cylinders, profile cylinders)
Compare now
Select
Dimensioning and position determination of large or challenging objects
  • Measurement accuracy: Up to 20 mm x 20 mm x 20 mm
  • Object sizes: Up to 2,600 mm x 2,000 mm x 3,000 mm
  • Conveying speeds: Up to 2.0 m/s
  • Redundant system setup (optional)
  • MTTR: Less than 10 min. thanks to hardware-based parameter cloning
  • Central control unit enables easy system expansion
Compare now
Select
Smart multi-sided protection of the area around hazardous points
  • Free-standing mounting solution
  • Compact, rugged design and extremely high stability
  • Easy mounting and adjustment
  • Large reflector surface for efficient multi-sided protection via beam deflection and high availability
  • Mirror columns in various lengths
  • With individual mirrors for multiple light beam safety devices
Compare now
Select
Smart multi-sided protection of the area around hazardous points
  • Free-standing mounting solution
  • Compact, rugged design and extremely high stability
  • Simple mounting and adjustment
  • Large reflector surface for efficient multi-sided protection via beam deflection and high availability
  • Mirror columns in various lengths
  • With a continuous mirror for safety light curtains and for multiple light beam safety devices with any number of beams
Compare now
Select
Safe movement monitoring in mobile and stationary applications
  • Safe Motion monitoring module for safe drive monitoring
  • Drive safety functions such as SS1, SS2 or SLS
  • Variant with safely-limited position (SLP) and safe cam (SCA)
  • Encoder interfaces: HTL, TTL, Sin/Cos interface, SSI, HIPERFACE®
  • Intuitive configuration software with certified function blocks
Compare now
Select
Powerful 2D vision sensor for tight spaces
  • Minuscule size
  • Integrated high-quality illumination with adjustable color and shape
  • Easy inspection of small- and medium-sized objects
  • Snap-in mounting done in seconds
  • Integrated machine vision tools with Quality Inspection toolset of SICK Nova
  • Optional programming with SICK AppSpace or HALCON
Compare now
Select
Smart solutions for access and area protection
  • Free-standing mounting solution
  • Compact, rugged design and extremely high stability
  • Simple mounting and adjustment
  • Device protection against external influences
  • Universal application for:
  • Multiple light beam safety devices
  • Safety light curtains
Compare now
Select

Result 313 - 336 out of 664