Filter by:
663 results:
Precise, flexible, programmable
- High-resolution absolute encoder with up to 30 bits (AFM60) or 18 bits (AFS60)
- Various types of solid and hollow shaft
- Connection: M12 male connector, M23 male connector or cable
- Communication interfaces: SSI, SSI + incremental, SSI + Sin/Cos
- Programmable (type-dependent)
- Stainless steel (Inox versions)
- Enclosure rating up to IP67
Conveyor belt picking made simple in all dimensions
- Application-centric user interface
- Provides 3D coordinates and measurements of products on belt
- Easy integration with several robot brands
- Running stand-alone on TrispectorP1000 and on Ruler3000 bundle
- Simple hand-eye alignment
- Reliable height-based detection
Rugged, flexible and cleanable
- Compact sensor from 1 thread
- Monoprobe design prevents bulk materials from sticking or jamming
- Polished monoprobe for food applications
- Commissioning without filling and medium calibration
- Process temperature up to 250 °C
- ATEX certifications (1D/2D/1G/2G) available
- Tube extension variant (LBV331) up to 6 m and cable extension model (LBV321) up to 80 m available for vertical mounting
Software for digitalizing shop floor assets
- Technology-independent platform with standardized industry interface
- Digital twin with real-time asset monitoring
- Connection to supply chain, asset management and cloud applications
- Real-time alarms and logbook with event logging
- Process mining
Measuring truck load volumes dynamically and fully automatically
- Automated and non-contact load volume and remaining volume measurement
- 3D visualization including calculation of the vehicle dimensions
- Customer-specific integration of HD cameras, ANPR, WIM, RFID possible
- Web-based user interface for convenient remote access
Focusing on the big picture
- Powerful quad-core CPU
- Up to 12 megapixel resolution and strong illumination
- Web-based user interface
- Quality Inspection toolset for localization, inspection and measurement
- Optional Intelligent Inspection toolset for classification and anomaly detection
- Dual port fieldbus and high speed I/Os
- Supports SICK Nova, SICK AppSpace and HALCON
Zero pressure accumulation made easy
- Three mounting types: mounting between the rollers (R/IR), mounting on the side frame (ZLM), or mounting above the belt (WLR)
- Three types of logic: single feed, single feed with sleep function, block (slug) feed
- Up to 50 ZoneControl solutions can be connected in series.
- Fully animated simulation to ease selection and implementation
- Standard cut lengths of 1 m (3 ft) or 2 m (6 ft)
Proven and compact safety laser scanner with measurement data output
- Up to 3 m protective field range
- 270° scanning angle
- Up to 48 freely configurable fields and 16 switchable field sets
- Configuration memory integrated into the system plug
- EFI interface for safe SICK device communication
- Configuration using the CDS software
Reliable button for machine commands
- Thin housing with snap-lock connection
- Illuminable pushbuttons
- Lock function
- M12 plug connector
Software-based service for generating PLC function blocks
- Creation of individual function blocks
- All well-known PLC systems supported
- Compatible with IO-Link devices from all manufacturers
- Selection of relevant IO-Link device parameters
Mobile 1D and 2D code identification for standard and industrial applications
- Reliable identification of common 1D and 2D codes (including PDF417)
- Rugged housing
- Integration into industrial fieldbuses using SICK connection technology
- Good read confirmation via LED, beeper and vibration
- Wireless variants with UltraCap™: durable, quickly charged and easy to ship (no hazardous goods transport required)
Fully automatic detection and alarming of overheated surfaces
- Fully automatic detection of overheated surfaces
- Definition of several fields of interest with different temperature thresholds
- Data transmission over TCP/IP, ProfiNet, and I/O interfaces
- Output of measurement data with thermal images for hotspot monitoring logs
- Indoor and outdoor application thanks to proven infrared technology
Double layer and splice detection for paper, cardboard, metal, and plastic
- Material classifications: no layers, single layer, double layers
- Plug-and-play; sensitivity levels that can be selected, taught in, and changed during operation
- Up to four individual sensitivity levels
- Variable mounting distance
- LEDs visible from any direction
- Immune to dirt, dust, and humidity
Compact design for maximum reliability
- Media resistance due to stainless-steel housing
- Easy-to-clean design with rounded edges and without undercuts
- Twin concept: Sender and receiver in a single housing
- Restart interlock, external device monitoring (EDM), beam coding
- Enclosure ratings IP65 and IP67
Linear position and speed measurement for industrial applications
- Magnetostrictive principle of operation
- Absolute position feedback
- Resolution: up to 10 μm
- Measuring lengths: 50 mm to 2,500 mm
- Available interfaces: Analog and CANopen
- Highly-flexible system architecture
- Intelligent diagnostic functions and condition monitoring
- Profile and hydraulic variants for many installation situations
Integrated collision warning for industrial trucks
- Configurable environment perception for tailored warning strategies
- Abstraction of the data through segmentation of the field of view
- Grouping of scan points into objects
- Cluster-based evaluation, e.g. filtering
- Output in polar coordinates
- CANopen and web-based interface
Intelligent networking – harness your data and be proactive
- Support for standardized interfaces and protocols for data communication
- Tailored configuration via a web-based user interface
- Integrated wireless technology and GPS module for precise position determination
- Open end-to-end IIoT architecture
Measuring and weighing pallets and other bulky freight items
- Static dimensioning and weighing of pallets and other bulky freight items
- Complete solution with folding steel tube frame, evaluation computer and touchscreen display
- OIML certified and legal for trade according to international and local approval regulations
Easy conversion of Ethernet-based products to CAN bus and vice versa
- Conversion of Ethernet messages to CAN messages and vice versa
- Multiple CAN frames per TCP transmission
- CAN bus complies with CAN 2.0 B specification
- LEDs in the housing cover indicate signal receipt and transmission
- Configuration of the CAN/ETH settings via SOPASair
- Configurable CAN communication baud rate and software CAN termination
Cylinder sensors with optical adjustment indicator for C-slot
- Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
- Insertion of the sensor into the slot from above makes mounting quick and easy
- Combined fixing screw (hexagon socket screw and slotted screw)
- Yellow LED as optical adjustment indicator and output state display
- Green LED acts as a status indicator
- Enclosure ratings: IP 67, IP 68, IP 69K
- IO-Link and automation functions
1D code identification using a compact CMOS line sensor for short reading distances
- High reading field height even at a 30 mm reading distance
- 2K pixel CMOS technology
- LED status indicator detectable from virtually every direction
- Adaptation to customer requirements as an optional service
- 750 Hz scanning frequency
- Reading window on the front or on the side
Short cylinder sensors for pneumatic grippers and miniature cylinders
- Short housing (19.5 mm) for use in pneumatic grippers and miniature cylinders
- Fits in all common C-slots, e.g. from SMC, Bimba, Schunk, Zimmer and Festo
- Short, precise switching point, ideal for applications with small stroke
- LED for indicating the output state
- IP67 enclosure rating
- Sensor is fully recessed in the slot
Measuring distances – reliable, precise and versatile
- Highest reliability, ambient light immunity and price/performance ratio thanks to HDDM technology
- Measuring ranges of 10 m or 20 m directly on the object or 50 m on the reflector
- Different performance levels depending on the product and laser class
- Various interfaces: Digital, analog or serial
- Display with intuitive and consistent operating concept
- Rugged zinc die cast housing
- Wide operating temperature range from –30 °C to +65 °C
Simple and flexible integration of various data protocols
- SICK standard for the integration of sensors into higher networks (e.g. TCP/IP)
- UI-based configuration of the SensorApp
- Configurable user interface
- Use of the SensorApp with other applications or as a stand-alone solution
- Integration of various sensors regardless of the manufacturer