Filter by:
664 results:
The economical standard for use in industrial environments
- Types: M12 to M30
- Simple sensing ranges: 2 to 15 mm
- Electrical configuration: AC 2-wire, AC/DC 2-wire
- Enclosure rating: IP67
- Temperature range: –25 °C to 75 °C
- Nickel-plated brass housing; plastic sensing face
Ready to use in zone 2 and 22 Ex areas thanks to device category 3G / 3D
- Sensor variants with additional protective metal housing that meet the device categories 3G and 3D (optionally certified to IECEx and CCC Ex)
- PinPoint LED with well-visible, uniform light spot
- Powerful background suppression and high ambient light immunity
- Vibration resistant and reliable operation at temperatures down to −20 °C
The solution for standard applications
- Rugged metal housing
- Sensing distance: 10, 20, or 50 mm
- Sensing ranges can be selected with interchangeable lenses
- Sender LED UV (375 nm)
Compact sensor for long sensing distances
- Infinite switching threshold adjustment via membrane keyboard
- Long sensing distances up to 150 mm
- Sender LED UV (375 nm) or blue (470 nm)
- Switching frequency 600 Hz or 6 kHz
Visualize data quickly and intuitively – with zero programming effort
- Large selection of drag & drop widgets and components
- Share dashboards with other users in your organization
- Integration of data sources via SICK LiveConnect, REST API/websocket and MQTT
- Grid for easy alignment of components and widgets
- Responsive design – automatic adjustment of the display to the screen size
Reliable protection of AGVs and AGCs for productive logistic processes
- Compact safety system consisting of a safety laser scanner and a safety controller
- Proven and rugged safety components
- Automatic restart
- Easy-to-configure fields and functions
- System can be expanded modularly
Drive technology star The motor feedback system with HIPERFACE DSL®
- Capacitive motor feedback system with HIPERFACE DSL®
- Up to 17-bit resolution per revolution and 4,096 revolutions with the multiturn system
- Certified according to SIL2 and PL d
- Status monitoring and mission time histogram; temperature, speed, and supply voltage are stored throughout the service life
The motor feedback solution for hollow shaft types and direct drives
- Singleturn and multiturn variants with 25 mm hollow shaft and 50 mm hollow shaft
- 32 and 64 sine-cosine periods per revolution, 4,096 revolutions with the multiturn variant
- HIPERFACE® interface with extended type label
- Maximum speed: 6,000 rpm and 8,500 rpm
- Easy mounting without special mounting tools
- High shock and vibration resistance
More flexibility and efficient communication
- Teach-in of selected edges possible
- Full color TFT display
- Various operating modes for different applications
- Core and Prime variant for different fields of application
- Large measuring range of up to 165 mm
- Sensing distance of 25 mm or 100 mm
- Repeatability of up to 30 µm
Compact safety laser scanner with the essential features
- Compact design
- Up to 3 m protective field range
- 270° scanning angle
- Up to 48 freely configurable fields and 16 switchable field sets
- Configuration using the CDS software
- EFI interface for safe SICK device communication
Flexible and pioneering – for challenging applications
- Compact design
- 2 m or 3 m protective field range
- 270° scan angle
- 16 switchable field sets
- Configuration memory integrated in the system plug
- EFI interface for safe SICK device communication
- Incremental encoder inputs for speed-dependent field switching
- Extended measured data output via RS-422 with landmark recognition
Installation and management of SensorApps
- Clear display of connected devices as well as available apps and firmware packages
- SensorApp downloads from the SICK AppPool
- Parallel installation on several devices
- Creation and management of device back-ups
-
- Twin sticks: sender and receiver in a compact housing
- Different protective field heights, graduated to 60 mm each
- Diagnostics through protective field visualization
- Commissioning and alignment by means of color LEDs, configuration without software
- Cascading possible
- Application-specific brackets
Software solutions for drive systems with the HIPERFACE DSL® interface
- Safe motor feedback interface up to SIL 3
- FPGA can be connected via EMIFA, SPI or a customer-specific interface
- Suitable for Xilinx, Altera, Lattice and Efinix FPGAs
- T2-certified test tool according to IEC 61508
- REST API interface
Efficient and space-saving temperature measurement
- Platinum resistance (Pt100 or Pt1000, 2-wire or 3-wire), accuracy class B according to IEC 60751
- Measuring range –30 °C ... +130 °C
- Various connection threads and insertion lengths
- Parts in contact with media made from stainless steel 1.4305
- Round connector M12 x 1 (IP 67)
Well-proven temperature measurement
- Pt100 element, accuracy class A according to IEC 60751
- Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
- Wetted parts made from corrosion resistant stainless steel 1.4571
- Various mechanical adaptations and insertion lengths
- Pt100 (4-wire) or 4 mA ... 20 mA (2-wire)
- Cable gland M16 x 1.5
Compact, rugged, precise
- Pt100 element, accuracy class A according to IEC 60751
- Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
- Wetted parts made from corrosion resistant stainless steel 1.4571
- Various mechanical adaptations and insertion lengths, also available with thermowell
- Pt100 (4-wire) or 4 mA ... 20 mA (2-wire)
- Circular connector M12 x 1 (IP 67)
Optimize production processes safely
- Compact design
- 2 m or 3 m protective field range
- 270° scanning angle
- 4 switchable field sets
- Configuration memory integrated in the system plug
- EFI interface for safe SICK device communication
- Measured data output via RS-422
- Contour as reference for vertical applications
Gas analysis under the harshest conditions, directly on rotary kilns
- Simultaneous measurement of all relevant gas component such as O2, CO, CO2, NOx, CH4, SO2, HCL, NH3
- Rugged and cooled sample probes, can be used up to 1,400 °C and 2,000 g/m³ dust
- Up to 98% availability of the complete system
- Quick service thanks to remote maintenance
Economical yet reliable
- Compact design
- 2 m or 3 m protective field range
- 270° scanning angle
- 1 field set
- Configuration memory integrated in the system plug
- EFI interface for safe SICK device communication
- Measured data output via RS-422
- Contour as reference for vertical applications
High-performance – the right protection for any speed
- Compact design
- 2 m or 3 m protective field range
- 270° scan angle
- 8 switchable field sets
- Configuration memory integrated in the system plug
- EFI interface for safe SICK device communication
- Incremental encoder inputs for speed-dependent field switching
- Measured data output via RS-422
Precise, flexible, programmable
- High-resolution absolute encoder with up to 30 bits (AFM60) or 18 bits (AFS60)
- Various types of solid and hollow shaft
- Connection: M12 male connector, M23 male connector or cable
- Communication interfaces: SSI, SSI + incremental, SSI + Sin/Cos
- Programmable (type-dependent)
- Stainless steel (Inox versions)
- Enclosure rating up to IP67
Pressure-resistant and reliable ultrasonic sensor for non-contact level measurement
- Operating range: up to 3.4 m, limiting range: up to 8.0 m
- Pressure resistant up to 6 bar, temperature resistant up to 85°C
- PTFE-coated membrane and GF D40 process connection made of PTFE
- Analog output can be switched between 4 mA ... 20 mA and 0 V ... 10 V
- Different sizes available
- Simple operation, also via Connect+
- IO-Link 1.1
Conveyor belt picking made simple in all dimensions
- Application-centric user interface
- Provides 3D coordinates and measurements of products on belt
- Easy integration with several robot brands
- Running stand-alone on TrispectorP1000 and on Ruler3000 bundle
- Simple hand-eye alignment
- Reliable height-based detection