Filter by:

664 results:

Result 241 - 264 out of 664

HF transponder identification using a small RFID read/write device for close ranges
  • Reading and writing of transponders in accordance with ISO/IEC 15693
  • Types: M18, M30 and 40 x 40 mm
  • Read range: Up to 80 mm
  • IO-Link interface: COM3 data transmission rate (230.4 kBaud), process data size 32 bytes
  • Standard IO mode for operation as binary sensor
  • Rugged design in accordance with IP67
  • Ambient temperature: –25 °C to +80 °C
Compare now
Select
The tunnel flow velocity measuring device for long-term operation
  • Very large measuring distances possible
  • Non-contact measurement
  • Extremely rugged components made of titanium, stainless steel, or die cast
  • Versions for very corrosive tunnel atmospheres
  • Determination of flow direction
  • No mechanical moving parts
Compare now
Select
Compact electro-mechanical safety locking device with door monitoring
  • Compact plastic housing
  • Variants with metal actuator head
  • Rigid or mobile actuators
  • 1 M20 x 1.5 cable entry gland
  • Power to lock or power to release variants
  • Lock and door monitoring
  • IP 67 enclosure rating
Compare now
Select
Space-saving photoelectric sensors enclosed in a M12 housing
  • M12 metal housing with an IP 67 enclosure rating
  • Long sensing distances, short response times
  • 2 teach-in modes: Standard teach mode for basic applications and precise teach mode with small hysteresis for special applications
  • Adjustable light or dark switching as complementary outputs
  • PNP or NPN output available
  • Complements inductive sensor portfolio with an M12 housing
  • 4-pin M12 connector or 2 m cable
Compare now
Select
Measurement of visual range for roads, tunnels, sea routes and in weather stations
  • Large measuring range for visual range
  • Precipitation detector as an option
  • Contamination check
  • Minimum space requirements and low weight
  • Self-sufficient design possible with solar panel and battery
  • Rugged housing, also for salty air
Compare now
Select
For ventilation control in road tunnels
  • Automatic adjustment function (AutoAdjust)
  • Contamination check
  • Menu-driven operation via evaluation unit
Compare now
Select
Safe collision avoidance for mobile machines in outdoor applications
  • Vehicle-independent brake assist system for outdoor applications
  • TÜV-certified system
  • Active braking assistance with no distracting signals in the cockpit
  • Dynamic calculation of the travel path using the tried-and-proven LiDAR technology
  • Reliable detection even under harsh ambient conditions such as vapour and rain
Compare now
Select
RFID safety switch for door monitoring with manipulation protection
  • Response range of up to 25 mm
  • Unique and universally-coded sensors up to enclosure rating IP 69K
  • Up to performance level PL e (EN ISO 13849)
  • Two OSSD safety outputs
  • Reliable series connection of up to 30 sensors possible (depending on the variant)
  • LED status indicator
  • Periphery indicator and magnetic holding force (optional)
  • Flexi-Loop-compatible M12 plug connector (depending on the variant)
Compare now
Select
For ventilation control and accurate nitric oxide monitoring in road tunnels
  • Very low detection limits for NO and NO2
  • Automatic function monitoring and self-adjustment
  • Very rugged design in stainless steel
  • Automatic beam alignment between sender/receiver unit and reflector
Compare now
Select
UHF transponder identification using an RFID read/write device including entry detection
  • Antenna and data processing integrated in the sensor
  • Read range up to 10 m
  • Linkage option to superior control systems or directly to the cloud
  • Direction and position detection
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67
Compare now
Select
Efficient all-rounder for precise distance measurements
  • Large measuring range of up to 1,200 mm
  • High measuring frequency of up to 7.5 kHz
  • OLED display for easy parameterization on the sensor
  • IO-Link interface for configuration, e.g. with SOPAS
  • Adjustable analog output (mA/V) and digital output
  • Laser classes 1 and 2
  • Stand-alone device – no external amplifier required
Compare now
Select
Very high functionality in mini format
  • Can only be used in EFI system network, e.g., with a Flexi Soft safety controller or another safety laser scanner
  • Ultra-compact design
  • 2 m or 3 m protective field range
  • 270° scan angle
  • Up to 16 switchable field sets
  • Selectable resolution for hand, leg or body detection
  • Extended system solutions in combination with Flexi Soft safety controller
Compare now
Select
Software for remote management of access authorization for persons and vehicles
  • Installed directly onto the RFU62x or RFU63x using a microSD memory card with copy protection
  • Management of up to 1,000 transponders
  • Remote database on RFU62x or RFU63x RFID
  • Remote management of access rights for persons and vehicles
Compare now
Select
Economical yet reliable
  • Ultra-compact design
  • 1 m, 2 m, or 3 m protective field range
  • 270° scan angle
  • 1 field set
  • Selectable resolution for hand, leg or body detection
  • Contour as reference for vertical applications
  • Integrated external device monitoring (EDM)
  • Easy-to-configure fields and functions
Compare now
Select
Programmable. Cost-effective. Compact. Versatile.
  • Wide working range: 0.05 m up to maximum 25 m at 270° aperture angle
  • Low power consumption (typically: 4 W)
  • High flexibility for a wide range of applications
  • “Welcome app” as a starting point for programming your own apps
  • Simple scripting with Lua and code examples in GitLab and GitHub
Compare now
Select
Non-line-of-sight object identification of material flows in groups using RFID
  • Intelligent algorithm for correct assignment of RFID transponders to objects
  • Reliable filtering out of other RFID transponders in direct proximity
  • Modular design
  • Variable data output tailorable to customer requirements
  • Detection of object directions and speeds
  • Description of individual RFID transponders in the object flow
Compare now
Select
Wireless communication – fast and easy
  • PROFIBUS DP interface for the ISD400 Core
  • Protocol-free Fast Ethernet interface for the ISD400 Pro
  • Fast Ethernet with a transmission rate of 100 Mbps for the ISD400 Pro
  • Connection and operation without opening the device
  • Version with heating for use in temperatures as low as –40 °C
Compare now
Select
Driver assistance with active collision warning for commercial vehicles
  • Visual and acoustic warning
  • Touchscreen display showing the vehicle outline and critical objects
  • Variable safety distances and warning fields
  • Full functionality across the entire speed range
  • Open interface to the fleet management system via the event log
  • Self-diagnostics function

Compare now
Select
Tailor-made gas analysis for process and emission monitoring
  • 6 different analyzer modules: DEFOR (NDUV, UVRAS), MULTOR (NDIR), OXOR-E (electrochemical O2), OXOR-P (paramagnetic O2), THERMOR (TC), and UNOR (NDIR)
  • 4 different types of enclosures
  • Gas module with sample gas pump and/or control sensors
  • New enclosure type for easy and quick integration in analyzer systems
  • Remote diagnosis via Ethernet with SOPAS ET software
Compare now
Select
Intuitive, smart and always at hand
  • Innovative NFC technology
  • Mobile diagnostic and device information available at any time
  • Exportation of PDF reports
  • DIP switch assistant for deTec and deTem
  • Clone function for configuration of scanGrid2
  • Compatible with iOS and Android
Compare now
Select
The intelligent limit switch for all kinds of liquids
  • Commissioning without container filling or medium calibration
  • Immune to deposit formation
  • Process temperature up to 150 °C
  • Two electrical output versions and IO-Link available
  • Pipe extension up to 1,200 mm
  • Hygienic designs with polished surface, CIP- and SIP-capable
  • Housing made of 316L stainless steel
  • Very high repeatability
Compare now
Select
2D LiDAR sensor – high-performance and cost-effective in compact housing
  • Compact, rugged housing
  • Scanning range: 75 m (90 % remission); angular resolution: 0.5° to 0.05°
  • Dynamic Sensing Profiles
  • High measurement accuracy – measurement noise, scan field flatness and angular accuracy
  • Scanning frequency: 15 Hz to 50 Hz
  • Multi-echo technology
  • Drivers: ROS, C++ and Python
  • System plug with config. memory
Compare now
Select
Compact design - with integrated encoder
  • Measuring lengths from 2 m ... 5 m
  • Integrated measuring system
  • Compact housing (90 mm x 90 mm x 90 mm)
  • Incremental and absolute versions
  • High resolution
Compare now
Select
Pressure transmitter for the sophisticated measurement of gases, liquids and viscous media
  • Relative pressure measuring ranges: 0 bar ... 0.4 bar to 0 bar ... 100 bar
  • Output signal: 4 mA ... 20 mA
  • Threaded and flush-mounted process connections
  • Process temperature: −40 °C to +100 °C
  • Measurement accuracy: ± 0.5%
  • Round connector M12, 4-pin
  • Fully welded stainless steel measurement cell (piezoresistive sensor element)
  • Contains no mechanical moving parts
Compare now
Select

Result 241 - 264 out of 664