Filter by:
664 results:
HF transponder identification using a small RFID read/write device for close ranges
- Reading and writing of transponders in accordance with ISO/IEC 15693
- Types: M18, M30 and 40 x 40 mm
- Read range: Up to 80 mm
- IO-Link interface: COM3 data transmission rate (230.4 kBaud), process data size 32 bytes
- Standard IO mode for operation as binary sensor
- Rugged design in accordance with IP67
- Ambient temperature: –25 °C to +80 °C
The tunnel flow velocity measuring device for long-term operation
- Very large measuring distances possible
- Non-contact measurement
- Extremely rugged components made of titanium, stainless steel, or die cast
- Versions for very corrosive tunnel atmospheres
- Determination of flow direction
- No mechanical moving parts
Compact electro-mechanical safety locking device with door monitoring
- Compact plastic housing
- Variants with metal actuator head
- Rigid or mobile actuators
- 1 M20 x 1.5 cable entry gland
- Power to lock or power to release variants
- Lock and door monitoring
- IP 67 enclosure rating
Space-saving photoelectric sensors enclosed in a M12 housing
- M12 metal housing with an IP 67 enclosure rating
- Long sensing distances, short response times
- 2 teach-in modes: Standard teach mode for basic applications and precise teach mode with small hysteresis for special applications
- Adjustable light or dark switching as complementary outputs
- PNP or NPN output available
- Complements inductive sensor portfolio with an M12 housing
- 4-pin M12 connector or 2 m cable
Measurement of visual range for roads, tunnels, sea routes and in weather stations
- Large measuring range for visual range
- Precipitation detector as an option
- Contamination check
- Minimum space requirements and low weight
- Self-sufficient design possible with solar panel and battery
- Rugged housing, also for salty air
For ventilation control in road tunnels
- Automatic adjustment function (AutoAdjust)
- Contamination check
- Menu-driven operation via evaluation unit
Safe collision avoidance for mobile machines in outdoor applications
- Vehicle-independent brake assist system for outdoor applications
- TÜV-certified system
- Active braking assistance with no distracting signals in the cockpit
- Dynamic calculation of the travel path using the tried-and-proven LiDAR technology
- Reliable detection even under harsh ambient conditions such as vapour and rain
RFID safety switch for door monitoring with manipulation protection
- Response range of up to 25 mm
- Unique and universally-coded sensors up to enclosure rating IP 69K
- Up to performance level PL e (EN ISO 13849)
- Two OSSD safety outputs
- Reliable series connection of up to 30 sensors possible (depending on the variant)
- LED status indicator
- Periphery indicator and magnetic holding force (optional)
- Flexi-Loop-compatible M12 plug connector (depending on the variant)
For ventilation control and accurate nitric oxide monitoring in road tunnels
- Very low detection limits for NO and NO2
- Automatic function monitoring and self-adjustment
- Very rugged design in stainless steel
- Automatic beam alignment between sender/receiver unit and reflector
UHF transponder identification using an RFID read/write device including entry detection
- Antenna and data processing integrated in the sensor
- Read range up to 10 m
- Linkage option to superior control systems or directly to the cloud
- Direction and position detection
- Configuration via SOPAS ET or integrated web server
- Can be used with SICK AppSpace
- Rugged design in accordance with IP67
Efficient all-rounder for precise distance measurements
- Large measuring range of up to 1,200 mm
- High measuring frequency of up to 7.5 kHz
- OLED display for easy parameterization on the sensor
- IO-Link interface for configuration, e.g. with SOPAS
- Adjustable analog output (mA/V) and digital output
- Laser classes 1 and 2
- Stand-alone device – no external amplifier required
Very high functionality in mini format
- Can only be used in EFI system network, e.g., with a Flexi Soft safety controller or another safety laser scanner
- Ultra-compact design
- 2 m or 3 m protective field range
- 270° scan angle
- Up to 16 switchable field sets
- Selectable resolution for hand, leg or body detection
- Extended system solutions in combination with Flexi Soft safety controller
Software for remote management of access authorization for persons and vehicles
- Installed directly onto the RFU62x or RFU63x using a microSD memory card with copy protection
- Management of up to 1,000 transponders
- Remote database on RFU62x or RFU63x RFID
- Remote management of access rights for persons and vehicles
Economical yet reliable
- Ultra-compact design
- 1 m, 2 m, or 3 m protective field range
- 270° scan angle
- 1 field set
- Selectable resolution for hand, leg or body detection
- Contour as reference for vertical applications
- Integrated external device monitoring (EDM)
- Easy-to-configure fields and functions
Programmable. Cost-effective. Compact. Versatile.
- Wide working range: 0.05 m up to maximum 25 m at 270° aperture angle
- Low power consumption (typically: 4 W)
- High flexibility for a wide range of applications
- “Welcome app” as a starting point for programming your own apps
- Simple scripting with Lua and code examples in GitLab and GitHub
Non-line-of-sight object identification of material flows in groups using RFID
- Intelligent algorithm for correct assignment of RFID transponders to objects
- Reliable filtering out of other RFID transponders in direct proximity
- Modular design
- Variable data output tailorable to customer requirements
- Detection of object directions and speeds
- Description of individual RFID transponders in the object flow
Wireless communication – fast and easy
- PROFIBUS DP interface for the ISD400 Core
- Protocol-free Fast Ethernet interface for the ISD400 Pro
- Fast Ethernet with a transmission rate of 100 Mbps for the ISD400 Pro
- Connection and operation without opening the device
- Version with heating for use in temperatures as low as –40 °C
Driver assistance with active collision warning for commercial vehicles
- Visual and acoustic warning
- Touchscreen display showing the vehicle outline and critical objects
- Variable safety distances and warning fields
- Full functionality across the entire speed range
- Open interface to the fleet management system via the event log
- Self-diagnostics function
Tailor-made gas analysis for process and emission monitoring
- 6 different analyzer modules: DEFOR (NDUV, UVRAS), MULTOR (NDIR), OXOR-E (electrochemical O2), OXOR-P (paramagnetic O2), THERMOR (TC), and UNOR (NDIR)
- 4 different types of enclosures
- Gas module with sample gas pump and/or control sensors
- New enclosure type for easy and quick integration in analyzer systems
- Remote diagnosis via Ethernet with SOPAS ET software
Intuitive, smart and always at hand
- Innovative NFC technology
- Mobile diagnostic and device information available at any time
- Exportation of PDF reports
- DIP switch assistant for deTec and deTem
- Clone function for configuration of scanGrid2
- Compatible with iOS and Android
The intelligent limit switch for all kinds of liquids
- Commissioning without container filling or medium calibration
- Immune to deposit formation
- Process temperature up to 150 °C
- Two electrical output versions and IO-Link available
- Pipe extension up to 1,200 mm
- Hygienic designs with polished surface, CIP- and SIP-capable
- Housing made of 316L stainless steel
- Very high repeatability
2D LiDAR sensor – high-performance and cost-effective in compact housing
- Compact, rugged housing
- Scanning range: 75 m (90 % remission); angular resolution: 0.5° to 0.05°
- Dynamic Sensing Profiles
- High measurement accuracy – measurement noise, scan field flatness and angular accuracy
- Scanning frequency: 15 Hz to 50 Hz
- Multi-echo technology
- Drivers: ROS, C++ and Python
- System plug with config. memory
Compact design - with integrated encoder
- Measuring lengths from 2 m ... 5 m
- Integrated measuring system
- Compact housing (90 mm x 90 mm x 90 mm)
- Incremental and absolute versions
- High resolution
Pressure transmitter for the sophisticated measurement of gases, liquids and viscous media
- Relative pressure measuring ranges: 0 bar ... 0.4 bar to 0 bar ... 100 bar
- Output signal: 4 mA ... 20 mA
- Threaded and flush-mounted process connections
- Process temperature: −40 °C to +100 °C
- Measurement accuracy: ± 0.5%
- Round connector M12, 4-pin
- Fully welded stainless steel measurement cell (piezoresistive sensor element)
- Contains no mechanical moving parts