Filter by:
664 results:
Mini, easy, speedy, robust
- High grayscale resolution
- Very large dynamic range means reliable detection of contrasts on glossy materials
- Static and dynamic teach-in in a single variant
- Switching frequency: Up to 15 kHz
- Sensing distance: 12.5 mm for RGB and white LED, up to 250 mm as laser variant
- IO-Link interface
Probe design with forward scattered light measurement
- Installation from one side
- For very low to medium dust concentrations
- Automated check of zero and reference point
- Contamination check
- Hastelloy measuring probe available for corrosive gases
- For small to medium duct diameters
- Device version for explosive zone 2/22 or 1/21
The type approved transmissiometer with emission monitoring
- For medium to high dust concentrations
- On-board contamination check
- Automated thorough check of zero and reference point
- For small to large measuring distances
The type approved transmissiometer with self-alignment function
- Integrated contamination check for sender/receiver and reflector unit
- Automatic self-alignment of the optical assembly
- Automatic check of zero and reference point
- For medium to high dust concentrations
- For small to large measuring distances
Upgrade motor feedback systems into the digital world
- Interface at output: HIPERFACE DSL®
- Voltage supply: 7 VDC ... 12 VDC
- Operating temperature range: −30 °C ... +115 °C
- Enclosure rating: IP00
- Input connector: Male connector, 8-pin
- Output connector: Male connector, 4-pin
- Additional input for external temperature connector
The clean solution
- Level measurement in hygienic applications
- Rod probe can be cut to size manually up to 4,000 mm in length with Ra ≤ 0.8 µm (optionally with Ra ≤ 0.4 µm)
- Process temperature up to 180 °C, process pressure up to 16 bar
- CIP/SIP-resistant
- High enclosure rating IP 67 and IP 69
- Interchangeable hygienic process connections
- 3 in 1: combines display, analog output, and binary output
- Remote amplifier with process connection, autoclavable
- IO-Link 1.1
RFID safety switch with magnetic locking for process protection
- Actuator with low or high coding level
- Magnetic locking force: 500 N, retaining force: 25 N
- PL e, category 4 (EN ISO 13849), SIL 3 (EN 61508) for door monitoring
- Offset tolerance: ± 5 mm
- Enclosure rating: IP67
- Standardized or integrated mounting
- Variants with two M12 plug connectors for simple cascading
Flexible line guidance and grid localization by detecting color tapes and 2D codes
- Detection of colored tapes and 2D codes
- 160 x 120 mm field of view enables multiple codes or three lines to be detected in parallel
- Continuous acquisition of the x, y and z coordinates and angle
- Rugged housing: IP65, zinc die cast
- Small curve radius of ≥ 0.5 m
More efficiency with safety
- Smart Sensor: diagnostic data via IO-Link or NFC and the SICK Safety Assistant app
- Compact housing, standardized connectivity, compatible accessories
- Integrated alignment aid with status LEDs directly on the device
- Configuration of all functions without software
- Variants for explosion-hazardous areas as well as enclosure rating IP69K
Safety under control – compact, easy and efficient
- Software-programmable safety controller with modular hardware platform
- High performance Safety over EtherCAT® backplane bus
- User-friendly housing in a slim design
- Intuitive Safety Designer configuration software
- Data communication in common fieldbus systems
- Safe series connection with Flexi Loop
Large rectangular housings for use in industrial environments
- Type: 80 mm x 80 mm
- Longer sensing ranges: 50 mm to 60 mm
- Electrical configuration: DC 3-/4-wire, or AC/DC 2-wire
- Enclosure rating IP 65 or IP 67
- Temperature range: –25 °C to +80 °C
- Plastic housing
- Programmable N/O or N/C function
- Sensing range setting via potentiometer
Flexible machine safeguarding for type 2 applications
- BluePilot: optical alignment aid
- Smart Sensor: efficient communication with IO-Link
- Ultra rugged VISTAL® housing
- Enclosure rating: IP66, IP67 and IP69K
- Typical scanning range of up to 20 m
- Type of light: IR light and visible red light
- Standardized connection and mounting systems
- Type 2, PL c, SIL1
Flexible machine safeguarding for type 2 applications
- BluePilot: optical alignment aid
- Smart Sensor: efficient communication with IO-Link
- Ultra rugged VISTAL® housing
- Enclosure rating: IP66, IP67 and IP69K
- Typical scanning range of up to 50 m
- Type of light: IR light and visible red light
- Standardized connection and mounting systems
- Type 2, PL c, SIL1
The sure way to detect any object
- The most flexible and complete portfolio of hybrid sensors
- New and intuitive light strip
- Best background suppression in the sector
- Detection of transparent objects with AutoAdapt technology
- VISTAL housing
Compact magnetic safety switch for non-contact door monitoring
- Response range of up to 9 mm
- 2 or 3 contacts
- Up to performance level PL e / Cat. 4 (EN ISO 13849)
- Sensors with plug connector or connected cable
- LED status indicator (RE27)
- Flexi Loop-compatible M12 plug connector (depending on variant)
Small magnetic safety switch for non-contact door monitoring
- Response range up to 7 mm
- 2 or 3 contacts
- Up to performance level PL e (EN ISO 13849)
- Sensors with plug connector or connected cable
- Flexi Loop-compatible M12 plug connector (depending on variant)
Custody transfer natural gas measurement with intelligent diagnostic functions
- User-friendly product family
- Automatic adjustment of pressure and temperature influences
- Available for all operating conditions
- PowerIn Technology™ for reliable backup operation
- Intelligent application diagnostics with i-diagnostics™
- Can be extended to include flow computers using connect-and-go technology
- Measuring capability up to 30% hydrogen in natural gas
- Gas quality indicator for quantifying the H2 content
The smallest safety laser scanner from SICK – extremely rugged and highly precise
- Only 80 mm high
- Extremely resistant to light, dust and dirt thanks to the safeHDDM® scanning technology
- High-precision measurement data via Ethernet interface
- Protective field range: 3 m, scanning angle: 275°
- Up to 128 freely configurable fields
- Standardized communication interfaces
- System plug with configuration memory
Small rectangular housings for use in industrial environments
- Types: 10 mm x 16 mm x 28 mm or 12 mm x 26 mm x 40 mm
- Extended sensing ranges: 2 mm to 8 mm
- Electrical configuration: DC 3-/4-wire
- Enclosure rating: IP68
- Temperature range: –25 °C to +75 °C
- Tough VISTAL™ housing
- Small version with 270° output state display
Slim, intelligent, intuitive to operate – universal solution for label detection
- Small housing with especially slim lower flange (5.5 mm high)
- Detects numerous labels and films – even transparent materials
- Detects label separations of 1 mm and greater
- Display shows teach-in quality and operating reserve
- Intelligent sensor with integrated IO-Link interface
Captures motion. Without contact.
- Non-contact measurement of speed, length and position without measuring elements
- Compatible with many materials, colors and surfaces
- Very high measurement accuracy and repeatability
- Laser class 1
- Rugged design, compact dimensions, low weight
- TTL or HTL interface
- Diagnostics and parameterization function
Slim rectangular housings for use in industrial environments
- Types: 5 mm x 5 mm x 25 mm or 8 mm x 8 mm x 40 mm
- Extended sensing ranges: 0.8 mm to 4 mm
- Electrical configuration: DC 3-wire
- Enclosure rating: IP67 or IP68
- Temperature range: –25 °C to +75 °C
- Tough VISTAL™ housing
- Thin version with 270° output state display
Rectangular miniature sensors for use in industrial environments
- Types: 8 mm x 16 mm x 4 mm or 10 mm x 30 mm x 6 mm
- Extended sensing ranges: 1.5 mm to 3 mm
- Electrical configuration: DC 3-wire
- Enclosure rating: IP 67
- Temperature range: –20 °C to +70 °C
- Plastic housing
- Flat, space-saving and light design