Filter by:
664 results:
Rugged full metal sensors for use in challenging applications
- Types: M8 to M30
- Large sensing ranges: 2 mm to 40 mm
- Enclosure rating: IP68, IP69K
- Temperature range: –25 °C to +85 °C
- Option of rugged housing or housing suitable for the food industry made completely out of stainless steel
- IO-Link and visual adjustment indicator
- Resistant against oils, cooling lubricants and cleaning products
Safe, easy, flexible Encoders for functional safety
- Encoders for functional safety technology: SIL2 (IEC 61508), SILCL2 (EN 62061), PL d (EN ISO 13849)
- Electrical interface: 4.5 V ... 32 V; sine/cosine 1 VPP; 1,024 periods
- Face mount flange or servo flange, blind hollow shaft or through hollow shaft (assembly options with feather key)
- Universal cable connection, M23 or M12 male connector, axial or radial
- Enclosure rating: IP65
- Operating temperature range: –30°C ... +95°C (depending on type)
Powerful measurement of mercury in flue gases
- Accurate measurement of “total mercury” directly in a thermal converter (patented)
- Measuring operation without reagents
- Practically maintenance-free gas sampling using an ejector pump – no moving parts
- Integrated adjustment cell for automated drift checking
- Automated adjustment of the entire measuring system with a built-in test gas generator (optional)
- Completely modular system design
The economic standard for use in industrial environments
- Types: M8 to M30
- Extended sensing ranges: 1.5 mm to 38 mm
- Electrical configuration: DC 3-/4-wire, DC 2-wire
- Enclosure rating: IP67
- Temperature range: –25 °C to +75 °C
- Nickel-plated brass housing; plastic sensing face
Measure aggressive gases directly and quickly – even in ATEX zones
- Direct, fast in-situ measurement
- No gas sampling, no gas transport, no gas conditioning
- Up to four measurands at the same time, plus process temperature and pressure
- DOAS evaluation methods
- Numerous independent measuring ranges with consistent accuracy
- Automated self-test function (QAL3) without test gases
- Overpressure encapsulated type for Ex-zone 2
For a wide range of detection and measuring tasks – light grid in very compact housing
- Housing dimensions: 12 mm x 24 mm, detection heights: 100 mm to 2,400 mm
- Slim and flat housing variants
- Cross-beam function: Up to 9 beams
- Short response times due to its own light grid ASIC
- Detection, classification and measurement functions as well as Smart Tasks
- Detailed diagnostic information
- IO-Link COM3 interface
Position sensors for C-slot
- Position sensor for direct mounting in C-slots on pneumatic cylinders and grippers
- Sensor variants with measuring ranges of 25 mm to 200 mm
- Analog outputs (for current or voltage), switching output, and IO-Link
- Mounting on other cylinder types (e.g., round body cylinders) is possible with adapters
Easy to install. Easy to operate. The one photoelectric proximity sensor for all applications.
- The world’s first photoelectric sensor with touchscreen display-enabled sensor with refined user-interface allowing simple operation
- High performance thanks to a precise laser triangulation system with line scanning
- Buy one, manage one, inventory one, train one, troubleshoot one, replace one
- Sturdy design with 316L stainless steel housing and IP69k protection rating
- MultiMode functions such as speed, standard, and precision mode, foreground and background suppression, and teach options
- Standardized mounting, pre-configured settings and multiple teach-in options for simple sensor integration
- Button-free interface with lockout ability
For efficient control of combustion and drying processes
- Dynamic humidity correction
- Fast in-situ measurement directly in the process
- Simultaneous determination of up to three gas components, temperature, and pressure
- No gas sampling and conditioning
- Gas testable version of measuring probe available
- Integrated self-test and control functions
The smart solution for challenging detection tasks
- Response time up to 16 µs
- Sensing range up to 20 m (through-beam system); up to 1.4 m (proximity system)
- IP54 enclosure rating
- OLED display with text display in various languages
- Stand-alone version with IO-Link
- Diagnostic functions and Smart Tasks
- Adjustable hysteresis and continuous threshold adaptation
- Bus version available
The reliable sensors in dusty environments and for applications with long sensing range
- Additional front LED provides information on light reception status
- Large sensing range with high operating reserve
- M12 male connector, cable and connection chamber
- DC and AC/DC voltage supply
- Operating temperature range from –30 °C to +60 °C
- Optionally with time delay
The safety relay for high ease of use
- Clever, user-friendly housing functions
- Thin design with construction widths from 18 mm
- Fast response times of under 10 ms (depending on the type)
- Status LEDs and diagnostic interfaces
- Variants for universal application and for safe series connection with Flexi Loop available
Strong performance in rugged metal housing for demanding detection tasks
- Precise autocollimation optics
- Light sources: laser, PinPoint LED, infrared light
- MultiMode function
- Line-shaped light spot for detecting perforated objects
- ApplicationSelect mode available
- IO-Link and BluePilot for parameterization
- Diagnostic functions via IO-Link
- Rugged zinc die cast metal housing
Cylinder sensors with precise switching point for T-slot
- Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
- Insertion of the sensor into the slot from above makes mounting quick and easy
- Combined fixing screw (hexagon socket screw and slotted screw)
- High-temperature variants: temperature-resistant up to 100 °C
- Very short sensor housing for use in short stroke cylinders
- Enclosure ratings: IP 67, IP 68, IP 69K
Highest precision for web width measurement
- Measurement accuracy: ± 0.3 mm
- Resolution: 0.1 mm
- Measuring field: 3,150 mm (in 150 mm steps)
- Response time: 32 μs (from beam to beam)
- Interfaces: 3 switching outputs, analog interface, IO-Link, RS-485, PROFINET, EtherCAT® and EtherNet/IP™
- Operating range: 2,500 mm
- Interface output: 10 edges with 5 edges and 5 center positions
The universal IO-Link master with IIoT competence
- 8 IO-Link ports (M12; 5-pin; A-coded; Class A/B)
- Current carrying capacity of up to 16 A at max. 4 A per port for US and UA
- Rugged IP67 housing
- Operating temperature –30 °C ... +70 °C
- PROFINET, EtherNet/IP and EtherCAT available
- REST API, MQTT and OPC UA IIoT protocols can be used
- Rotary encoding switch for IP addressing
Cylindrical photoelectric sensors with foolproof touch-teach for washdown areas
- IP 69K-rated cylindrical photoelectric sensors in M18 stainless steel housing
- Resistant to all common cleaning agents and certified by independent institutes
- Extended temperature range: +85° C (long-term), +100°C / 15 min. (short-term)
- Touch (smart) teach-in adjustment
- All sensor materials, including the housing, LED and lens are resistant to chemicals
- IP 69K and IP 68 according to DIN 40050
- Laser-etched part numbers
- Ecolab & JohnsonDiversey certified for chemical resistance
The flexible and efficient detection system in one chain
- Ultra-simple wiring for up to 60 sensors
- Sequential cycling prevents mutual interference
- Free arrangement of various sensor technologies
- Sensors available in different lengths of cable
- Sensor data evaluation in the system or direct transmission of raw data
- Process stability thanks to diagnostic function
Efficient process analysis – even under difficult conditions
- High selectivity due to high spectral resolution
- Short response times
- No calibration required
- No moving parts: minimal wear and tear
- No gas sampling or conditioning required
- Overpressure encapsulated design for ATEX Zone 2
Stay in control with proven FTIR measurement technology
- Small suitability-tested HF measuring range: 0 ... 3 mg/m³
- Automatic spectrum adjustment via AutoVAL for reliable measured values
- Operation via touchscreen
- Sample gas transport by an ejector without moving parts
- Suitability-tested according to EN15267
- Remote control and diagnosis via SOPAS ET software
- Automatic adjustment of the analyzer
- Automatic backwashing and filter cleaning of the extraction unit
Ultra high speed measurement for linear direct drives
- Absolute measurement system for linear direct drives
- Measuring lengths: up to 16,384 mm
- High traversing speeds: up to 10 m/s
- Status LED
- Non-contact measurement system; reading distance to the magnetic tape: up to 0.8 mm
- Electronic type label
- ETL70 with one cable technology thanks to the HIPERFACE DSL® interface
- STL70 with HIPERFACE® interface
Easily and reliably detecting double films
- Sizes: M8 and M12
- Detection of metallic double films
- Electrical configuration: DC, 4-conductor
- Temperature range: −25 °C ... +70 °C
- Enclosure rating: IP68
- Detection regardless of the gripper position
- Teach-in via cable or IO-Link
Turns pressure into colors
- Large display shows system pressure, output states, and switching points
- Three large function keys, intuitive menu navigation
- Measuring range for gauge pressure (vacuum and overpressure)
- Two independently programmable switching outputs, optional analog output
- Installation on mounting rail, wall or switch panel
- Variant for leakage monitoring
- IO-Link
Reliable gas flow measurement on flare stacks in petroleum refineries, chemical plants and natural gas processing with SICK ultrasonic gas flow meters.
- Reliable measurement even at high gas velocities and with changing gas compositions
- Proprietary measuring range extension for high flow velocities thanks to ASC technology
- Direct mass flow calculation without additional gas analyzers
- Intuitive FLOWgateTM software for commissioning, operation and diagnostics
- I-diagnosticsTM: self monitoring, self testing and predictive maintenance
- Customized measurement performance thanks to individual evaluation of the application