Filter by:

664 results:

Result 1 - 24 out of 664

Reliable dust measurement in wet gases
  • For very low to medium dust concentrations
  • Gas sampling and return combined in one probe
  • Contamination check
  • Automatic monitoring of zero and reference point
  • Easy parameterization and convenient operation – optionally via supplemental remote unit
  • Integrated system diagnostics for early detection of maintenance requirements
Compare now
Select
Cylinder sensors with very good price-performance ratio for T-slot
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
  • Drop-in mounting from above simplifies handling and assembly
  • Combined fixing screw (hexagon socket screw and slotted screw)
  • LED for indicating the output state
  • Enclosure rating: IP 67
Compare now
Select
Reed contact cylinder sensors for T-slot
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
  • Drop-in mounting from above simplifies handling and assembly
  • Combined fixing screw (hexagon socket screw and slotted screw)
  • LED for indicating the output state (depending on type)
  • Enclosure rating: IP 67
  • Supply voltage up to 230 V
Compare now
Select
Worldwide revolutionary safety solution for line-guided small vehicles
  • The world’s first LiDAR multibeam scanner with safe solid state technology
  • Perfectly designed for the requirements of line-guided AGCs: PL c, 1.1 m scanning range, 150° scanning angle
  • Compact – only 43 mm high
  • Diagnostic data and clone function for configuration via the Safety Assistant app and the Safety Designer software
Compare now
Select
High-performance fiber-optic sensor with world’s fastest response time
  • Selectable response time up to 16 µs
  • Sensing range up to 20 m (through-beam system); up to 1,400 mm (proximity system)
  • Bus-compatible with anti-interference
  • 2 x 4-digit digital display
  • Adjustable hysteresis
  • Rotatable display screen
  • High-resolution signal processing
  • Programmable time delays
Compare now
Select
Flexible, smart, compact Encoders for countless fields of application
  • 36 mm absolute encoder with max. 26 bits (singleturn: 14 bits, multiturn: 12 bits)
  • Face mount/servo flange, blind hollow shaft
  • Rotatable male connector or cable connection
  • IO-Link, CANopen, SAE J1939, SSI interface with programmable parameterization
  • Diagnostic functions
  • Stainless steel (Inox versions)
  • Enclosure rating up to IP67 or IP69K
Compare now
Select
Safety-related sensors for mobile and stationary applications
  • Wide detection range: 0.05 m up to maximum 25 m
  • Certified according to ISO 13849
  • Low power consumption (typically: 4 W, maximum: 16 W)
  • Immediate commissioning and configuration via USB interface
  • Communication interface which combines intelligent field evaluation and measurement data output

Compare now
Select
Proven measurement technology for flue gas monitoring
  • Measurement of up to 10 IR components plus O2 and TOC
  • Hot/wet extractive measurement technology
  • Wear-free gas distribution through ejector pumps
  • Reference point monitoring with internal calibration cells
  • Certified digital Modbus® interface
  • Web server for platform-independent device control
  • Use of dry test gases for HCl and NH3
  • Classification for ATEX Zone 2, IIC T3 gb
Compare now
Select
The safety laser scanner for outdoor automation
  • Certified in accordance with ISO 13849 and IEC 62998 for protecting people indoors and outdoors
  • Outdoor safeHDDM® scanning technology
  • Modular accessories for high performance
  • Up to 128 freely configurable fields
  • Diagnosis with Safety Designer and monitoring app
  • Speed adjustment with the AGV Dynamic Weather Assist
Compare now
Select
Compact rectangular housings for use in harsh ambient conditions
  • Type: 40 mm x 40 mm
  • Extended sensing ranges: 20 mm to 40 mm
  • Electrical configuration: DC 3-/4-wire
  • Enclosure rating: IP68, IP69K
  • Temperature range: –25 °C to +85 °C
  • Plastic housing
  • Push-lock mounting system
  • Sensor head can be rotated in five directions
Compare now
Select
Flexible in use for length, width and height measurements
  • Beam separation: 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm, 50 mm
  • Maximum range: 12 m
  • Functions: Cross beam measurement, 4 x zone measurement, high-speed scan, transparent mode
  • Interfaces: PNP, analog, RS485, IO-Link, PROFINET, PROFIBUS, EtherCAT®, EtherNet/IPTM, CANopen
  • Sun resistance mode with reliable switching threshold
Compare now
Select
Safe radar systems for hazardous area protection in harsh environments
  • Evaluation unit and up to 6 sensors
  • Protective field: Scanning range up to 9 m, flexible adjustment of aperture angle
  • High resilience to dust clouds, wood chips, sparks and plastic particles
  • Protection class IP67; operation at –40 °C to +60 °C
  • High tolerance against contamination
  • Simple configuration via software
Compare now
Select
Custody transfer measurement in natural gas distribution
  • Cutting-edge technology: ultrasound
  • Diagnostics and permanent operational check
  • Rugged and reliable due to lack of moving parts
  • Exchangeable cartridge
  • Straight inlet/outlet zone not required
  • Overload-proof
  • Optional integrated flow conversion / date registration
  • Battery or intrinsically safe power supply
Compare now
Select
Early and reliable fire detection in tunnels
  • Visibility (K value) measured according to the scattered light measurement principle
  • Highly available – no moving parts
  • Quick and reliable smoke detection
  • Software developed in accordance with EN 61508 (SIL1)
  • Low faulty alarm rate
  • IP 6K9K enclosure rating thanks to a rugged stainless-steel housing
  • Fog evaporation through integrated heating element (optional)
Compare now
Select
Modular wire draw encoder in miniature design
  • Measuring lengths: 1.25 m ... 10 m
  • Modular measuring system with a wide selection of interfaces/measuring lengths
  • Very small, slim housing (55 mm ... 190 mm) with spring integrated in the measurement drum
  • Light yet shock-proof and temperature-resistant plastic housing
  • Analog interface with teach-in function on encoder
Compare now
Select
High resolution, programmable encoders for demanding applications
  • Pulses per revolution: Up to 65,536 (16 bit)
  • Housing diameter: 60 mm
  • Solid shaft, blind hollow shaft, through hollow shaft
  • Enclosure rating: IP65/IP67
  • Communication interfaces: TTL RS 422, HTL Push Pull, Sin/Cos
  • Connection type: M12 or M23 male connector, or universal cable
  • Programmable, compact installation depth, remote zero set possible
Compare now
Select
Safe 3D environment perception opens up new dimensions
  • 3D time-of-flight camera with performance level c
  • Up to 4 m protective field range
  • 2 simultaneous protective fields and 8 monitoring cases
  • Measurement data output via Gigabit Ethernet
  • Compact shock- and vibration-resistant design with enclosure rating IP65 and IP67
  • Tried-and-tested intuitive Safety Designer configuration software
Compare now
Select
Thin and compact incremental encoder for economical solutions
  • Pulses per revolution: Up to 1,024
  • Housing diameter: 40 mm
  • Solid shaft and blind hollow shaft
  • Enclosure rating: IP50 (Solid shaft)
  • Communication interfaces: TTL/RS-422, HTL/Push Pull, Open Collector
  • Connection type: cable
  • Slim, compact design
Compare now
Select
Small, cuboid inductive safety switch for position monitoring
  • Rectangular type: 12 mm x 26 mm x 40 mm
  • Response range: 4 mm
  • Two OSSD safety outputs
  • Enclosure rating: IP67
  • Temperature range: –25 °C bis +70 °C
  • Rugged VISTAL® housing
  • Up to performance level PL d (EN ISO 13849)
  • Connection variants: M8 male connector, cable or cable with M12 male connector
Compare now
Select
Cylindrical inductive safety switch for position monitoring
  • Types: M12 to M30
  • Increased response ranges: 4 mm to 15 mm
  • Two OSSD safety outputs
  • Enclosure rating: IP67
  • Temperature range: –25 °C to +70 °C
  • Nickel-plated brass housing, plastic sensing face
  • Up to performance level PL d (EN ISO 13849)
  • Connection variants: M12 male connector, cable or cable with M12 male connector
Compare now
Select
Compact 3D LiDAR sensor with high detection reliability under harsh ambient conditions
  • 16 scan layers, vertical aperture angle up to 65°
  • Horizontal aperture angle of 360°
  • High-resolution 0° scan layer or uniform horizontal and vertical resolution
  • High measurement accuracy and low measurement noise
  • Rugged multi-echo function design
  • Selection of apps and software add-ons
  • System plug, flexible mounting options
Compare now
Select
Rugged, universal use incremental encoder
  • Pulses per revolution: Up to 10,000
  • Housing diameter: 60 mm
  • Solid shaft, blind hollow shaft, and through hollow shaft
  • Enclosure rating: IP67, IP69K
  • Communication interfaces: TTL/RS-422, HTL/Push Pull, universal interface (TTL, HTL)
  • Connection type: M12 or M23 male connector, cable, cable with M12 or M23 male connector
  • Stainless steel or aluminum housing
Compare now
Select
Modernizes measurement performance for tunnel air quality
  • Visibility (K value) measured according to the scattered light measurement principle
  • CO and NO concentration measured using electrochemical sensors in accordance with EN 50545
  • Software developed in accordance with EN 61508 (SIL1)
  • Highly reliable – no moving parts
  • Combines visibility measurement with two different gas measurements
  • IP 6K9K enclosure rating thanks to a rugged stainless-steel housing
  • Fog compensation through integrated heating (option)
Compare now
Select
Cylinder sensors for Ex area for T-slot
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
  • Drop-in mounting from above simplifies handling and assembly
  • Combined fixing screw (hexagon socket screw and slotted screw)
  • Variants fulfill the requirements of ATEX categories 1D, 1G and 3D, 3G
  • Very short sensor housing for use in short stroke cylinders
  • Enclosure rating: IP 67
Compare now
Select

Result 1 - 24 out of 664