| |
New developments from SICK – that means a wide variety of soluutions that make factory and process automation more efficient, more flexible and more productive.
The latest product highlights are presented on this page. We can offer even more new and further developed devices, however. Simply follow the links in the light blue column. The right product for your application will certainly be present.
|
 |
For rapid and reliable qualiy inspections The Inspector 2D vision sensor
-Compact, user-friendly, reliable
-Integrated illumination, image evaluation, Ethernet interface
Inspection of parts in any orientation and position
More..
|
|
 |
Precision is tradition, in the 5th generation too OD Precision displacement sensor
-Improved accuracy and linearity
-Finest resolutions
-Material-optimised measurement algorithms
More.. |
|
 |
For lifts, automatic doors and industrial applications The SLG automation light curtain
-Available in two housing variants
-The first integrated teach-in for choice of parallel or cross-beam technology
-Suitable for monitoring heights of 200 to 1,400 mm.
More.. |
|
 |
Short and sweet The MZT8 magnetic cylinder sensor
-Shortest sensor on the market
-Sensor element in the tip of the sensor (fíxing screw at the back)
-Fixing screw cannot be lost
More.. |
|
 |
Vibration limit switch for storage tanks and pipes The LFV200 vibration limit switch
-Detects filling level and protects pumps from dry running
-Universal vibration limit switch for almost all liquids
-Can be used in containers and pipes regardless of installation situation
More.. |
|
 |
For machinery and plant engineering The high-resolution family: DFS60 Incremental Encoders
-Number of lines 1 up to 65,536
-Exceptional robustness
More... |
|
 |
Ideal protection for hoods, doors and flaps The RE magnetic safety switch
-Optimum solution for safe monitoring of hoods, flaps and doors
-Resistant against harsh conditions
-Offers safety up to Performance Level "e"
More...
|
|
 |
Small new emergency assistant for machines and plant ES21 emergency stop buttons
-Allow a machine or plant to be stopped immediately
-Conform with relevant standards
-Integrated or mounted versions
More...
|
|
 |
There are also dangers outside - but now there is the: OS2000 outdoor safety laser scanner
-The world's first safe laser scanner system approved for outdoor use
-Patented functional principle
-Use at operating temperatures of from -30°C to +50°C, reliable in snow or rain
More... |
|
 |
The innovation for the protection of hazardous points-of-operation The V300 safe camera system
-Simplest integration
-One system for all heights (up to 1 m x 1 m)
-No blind zones
More...
|
|
 |
For protecting access and hazardous points-of-operation New rugged device and mirror columns for all individual cases
-Robust, stable design for floor mounting
-For M4000/M2000 multiple light beam safety devices and C4000/C2000 safety light curtains
More...
|
|
 |
A new name for safe controller solutions sens:Control
-New comprehensive product concept that has been consistently designed for uncomplicated use
-Combines future-oriented technologies with easy handling in every project phase
More...
|
|
 |
Intelligence for logistics and automation CLV630/640 bar code scanners
-High reading and network performance
-CAN and Ethernet TCP/IP on board
-SMART code reconstruction
More...
|
|
 |
Way ahead with laser technology! The LD-LRS Laser Measurement System
-Long ranges even with dark objects
-Maximum handling reliability
-Particularly suitable for port applications
More...
|
|
 |
The answer to the challenges of the future ICR845-2 2D code readers
-New generation for 2D code reading
-Rapid and reliable identification
-Simple configuration
More...
|
|
 |
Opening up new markets The LMS100 Laser Measurement System
-Ideally suited for indoor and outdoor applications
-Scanning angle of 270°
-High detection capability
More... |
|
 |
New standards in mobile code reading The IT6300 DPM LR - long-range hand-held version
-The IT6300 DPM LR long range version now also allows code reading on standard labels at distances of up to 15 cm
More... |
|
|