Search   Start
 
Intelligence for logistics and automation. New CLV630/640 bar code scanners with high reading and network performance
 
 

Laser scanners offer data output in desired format
  • Available with CAN Bus and as a variant with Ethernet interface
  • Simple parameterisation, high reading performance and integrated Ethernet Gateway
  • Rapid cycle frequencies
  • Optional plastic optics window, thus suitable for use in Food&Beverages
  • Also available as oscillating mirror version
  • Scanning frequency from 1,200 Hz
  • Hitherto impossibly easy user concept for commissioning
The CLV630 – as well as all the other bar code scanners of the CLV6xx series – can be easily intetgrated in Profibus DP networks with the new CDF600 connection box.
By the way: in connection terms the CLV6xx product family is compatible with the CLV42x-CLV45x series, making upgrading easy.

Areas of use:
  • the packaging industry
  • food / semi-luxuries industries
  • the pharmaceutical industry
  • logistics
  • handling and warehousing systems
 
Info service