Search   Start
S3000 - the modular system
With S3000 laser scanners you only invest in what you actually need.

System and user advantages
  • Modular concept
  • Scanning range 4 m, 5.5 m or 7 m
  • Configuration memory
  • Selectable resolution
  • Certified for vertical use
  • 7-segment display
  • Integrated external device monitoring
  • Interface to bus systems

Variants
Function   S3000 Professional   S3000 Advanced   S3000 Standard   S3000 Remote   S3000 Professional CMS   
Switchable field sets 8 4 1 8 8
Incremental encoder connections Yes No No No Yes
Reflector mark detection No No No No Yes
Expanded measured data output No No No No Yes
Info service
Productfinder