| |
With high resolution and fast switching speeds, the HLG augments the versatile array of existing light grid solutions from SICK. Ideal applications for the HLG include part counting and leading edge detection on a conveyor.
The HLG offers a higher resolution than the company’s ELG Light Grids, resulting in a much smaller minimum detectable object (MDO) size of 2 mm. The HLG Light Grids are through-beam style switching light grids. They provide a fast and reliable switching output any time one of the beams is blocked.
Features and benefits of the HLG include:
• Self-sufficient. No external controller box. All processing is done internally to the light grid, resulting in a fast response time, easy installation, quick and simple commissioning, and lower cost.
• Rugged aluminum housing can withstand punishing industrial environments.
• Cable synchronization of the HLG provides quick and easy setup and very fast product detection.
• Teach-in automatic sensitivity adjustment allows for detection of translucent objects and wrappings for more precise detection.
|
|