Print
Home>Products>Product Portfolio>Vision

Vision Illuminations 

 
Click to show / hide content block    Page Header
Show Page Header 
 
SICK offers a wide range of lights and lasers to support each Vision solution
 

Proper illumination is essential for good image quality to be able to do correct analysis of an image. Different ambient conditions require different kind of lights and lasers. All the necessary types of lights are found in the expanded Vision illumination portfolio (VLR and ICL), available in different colors and sizes.

Rugged IP67 laser modules for 3D applications in laser classes 2M and 3B are available (ILP) as well as 35 mW laser for the Ranger camera.

Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

Illuminations 

  • White, green, blue and red lights for different kind of ambient light and inspection tasks
  • IR light to ignore surface pattern or paint
  • Available types: Bar - , Ring -, Square ring -,  Spot-, Low angle -, Dark field -, Flat dome - and On axis light
  • Lights from IP20 to rugged IP67 versions
  • High intensity lights to get short exposure time
  • IP67 laser modules for 3D applications in laser classes 2M and 3B
Click to show / hide content block    Portlet 2
Hide Content 
Hide Title 

 

 

Optics 

  • High quality lenses from 8 up to 75 mm to support different focal distances and field of views
  • Filters to be used to block unwanted wavelengths to reach the sensor
  • Protective hood for the optics to get a IP65 camera solution
Click to show / hide content block    Portlet 3
Hide Content 
Hide Title 

 

 

Electronics and mechanics 

  • Calibration objects to align the IVC-3D camera with a robot’s coordinate system
  • Frame grabber to handle high speed image acquisition data from Ranger C
  • I/O modules to extend the number of digital input and output signals
  • Specially designed brackets to enable quick and easy installations
  • Standard or high flex cables in different lengths and IP rating
    with connectors for power and communication
  • Power supplies for cameras and lights
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12