|
|

Page Header
Ranger and Ruler are high speed 3D cameras for advanced applications and tough industrial environments. The cameras measures object shape (3D) at unmatched speed and quality at the same time as measuring other object features such as gray scale and laser scatter (MultiScan). Measuring the 3rd dimension provides knowledge about object height, shape, or volume. In combination with the MultiScan technology, most object information necessary for a robust and reliable decision is provided by one single camera - thus decreasing solution complexity and cost.
The Ranger and Ruler cameras are key components in many market-leading in-line inspection machines for 3D vision. The measurements are distributed over standard interfaces, such as CameraLink or Gigabit Ethernet, to a PC for further analysis. PC applications are build using the 3D camera development software that includes ready tools for 3D data visualization and camera configuration. The 3D cameras offers high scalability with best price/performance on the market.
|

Portlet 1
|
Show Content Element
|
Hide Title
|
|
|
|
Ranger C
|
Measure it all at once at unsurpassed speed
- 3D shape inspection for high speed production
(up to 30 000 profiles/s)
- 3D for robust and reliable results:
Contrast and colour independent
- MultiScan - get more out of inspections:
3D, Gray and Laser scatter at the same time
- Several simultaneous 3D regions to remedy occlusion
- Easy to integrate via CameraLink interface
- High flexibility with sensor resolutions of up to 1536 3D coordinates and up to 3072 pixels in gray scale
|
|
|
|
|

Portlet 2
|
|
|
Ranger D
|
Affordable 3D for mid speed applications
- 3D shape inspection for mid speed applications
(up to 1 000 profiles/s)
- 3D for robust and reliable results:
Contrast and colour independent in high resolution 3D
- Easy to integrate via Gigabit Ethernet interface
- Flexibility to adapt for a wide range of applications
- Up to 1536 3D coordinates per profile
- Same interface as Ranger E:
Adapt your system´s performance with low integration effort
|
|
|
|
|

Portlet 3
|
|
|
Ranger E
|
Measure it all at once at unsurpassed speed
- 3D shape inspection for high speed production
(up to 35 000 profiles/s)
- 3D for robust and reliable results:
Contrast and colour independent
- MultiScan - get more out of inspections:
3D, Gray, and Scatter at the same time
- Several simultaneous 3D regions to remedy occlusion
- Easy to integrate via Gigabit Ethernet interface
- High flexibility with sensor resolutions of up to 1536 3D coordinates and up to 3072 pixels in gray scale
|
|
|
|
|

Portlet 4
|
|
|
Ruler E
|
Gigabit 3D for tough environments!
- Factory calibrated 3D (in mm) for high speed production
- 3D for robust and reliable results:
Contrast and colour independent
- Get more out of the object inspection:
3D, Gray, and scatter at the same time
- Made for tough environments:
Robust IP65 housing and operation down to -30°C
- Easy to integrate without need for external lights
- Remote sensing over long cable distances with Gigabit Ethernet
- High accuracy 3D for measurement withds from 100 mm up to 1.5 m
|
|
|
|
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
The following product could also be interesting for you:
|
|
|
LMS400
|
- The Application Level Control integrated in the sensor allows the shadow-free detection of objects in crates by virtue‘ of a continuous scanning surface. Even small objects of any particular colour are detected in all positions in the container.
- Large dynamic measurement range of 0.7 m to 3 m
- High level of ambient light compatibility
- Robust design
- High angular resolution
|
|
|
|
|