Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Safety switches
Print
Home>Products>Product Portfolio>Safety switches

Find our products & solutions

safetyPLUS
All about the safety of your machinery

Non-contact safety switches 

 

Stricter safety regulations, and the need for tamper-proof safety at work, now make modern safety switches indispensable. Non-contact safety switches from SICK can be used for the safe monitoring of movable guards as well as for position monitoring.

The choice among three operating principles (magnetic, transponder and inductive) and different designs allow to select the solution that best fits the application requirements and is most efficient.

The product families 

   

Product

Sensor principle

Performance level

Safe switch on 
distance Sao (mm)

Individual coding

Connectable to control

RE11/RE21/RE31

Magnetic

PL e1)

3 / 6

no

yes

RE13/RE23

Magnetic

PL e1)

7 / 9

no

yes

RE27

Magnetic

PL e1)

9

no

yes

RE300

Magnetic

PL e1)

5

no

yes

T4000

Transponder

PL e

52)

yes

no

T4000 Multi

Transponder

PL e

102)

yes

no

T4000 Compact

Transponder

PL e

183)

yes

yes

T4000 Direct

Transponder

PL e

153)

yes

yes

IN4000

Inductive

PL e

4 / 6 / 12 / 15

no

yes

IN4000 Direct

Inductive

PL e

15

no

yes

1) In combination with suitable safety device

2) Depending on evaluation unit

3) Depending on actuator

Button to start the search