1) Maximum category 2, Performance Level d in the application
2) For contacts 13/14, 23/24
3) For time contacts 37/38
4) If the feedback current path Y1 – Y2 (external device monitoring) is monitored using an appropriate main unit
5) One normally open contact on-delayed
6) One normally open contact off-delayed
7) Off-delayed