Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Opto-electronic protective devices
Print
Home>Products>Product Portfolio>Opto-electronic protective devices
safetyPLUS
All about the safety of your machinery

Safety laser scanners 

 

Laser scanners are used for non-contact monitoring of a freely programmable area. No separate reflectors are required. Installation is simple because the sender and receiver are accommodated in a single housing.

The product families 

     

Product

Scanning range (m)

Scanning angle (°)

Switchable field sets

Incremental encoder connections

Reflector mark detection

Ambient operating temperature from ... to   

S3000 Professional

4 / 5.5 / 7

190

8

2

no

–10 ... 50 °C

S3000 Advanced

4 / 5.5 / 7

190

4

no

no

–10 ... 50 °C

S3000 Standard

4 / 5.5 / 7

190

1

no

no

–10 ... 50 °C

S3000 Remote

4 / 5.5 / 7

190

8

no

no

–10 ... 50 °C

S3000 Professional CMS

4 / 5.5 / 7

190

8

2

yes

–10 ... 50 °C

S3000 Cold Store

7

180

4

no

no

–30 ... 50 °C
S3000 PROFINET IO Advanced

4 / 5.5 / 7

190 4 no no –10 ... 50 °C

S3000 PROFINET IO
Professional

4 / 5.5 / 7

190 8 no no –10 ... 50 °C
S300 Expert 2 270 8 2 no –10 ... 50 °C
S300 Expert CMS 2 270 8 2 yes –10 ... 50 °C

S300 Professional

2

270

4

2

no

–10 ... 50 °C

S300 Professional CMS

2 270 4 2 yes –10 ... 50 °C

S300 Advanced

2

270

2

no

no

–10 ... 50 °C

S300 Standard

2

270

1

no

no

–10 ... 50 °C

S200

1.5

270

1

no

no

–10 ... 50 °C

Button to start the search