Skip Navigation Linkssick.com > English > Home > Products > Product Portfolio > Opto-electronic protective devices
Print
sick.com>Home>Products>Product Portfolio>Opto-electronic protective devices

Safety camera systems 

 
Click to show / hide content block    Page Header
Show Page Header 
 

V300 Work Station Extended and V200 Work Station Extended are completely new sensors based on innovative camera technology, developed for monitoring hazardous points on typically rectangular action openings – with just one component, mounted saving space and in a protected location. Flexible protection field geometries such as radii, chamfers or assembly levels e.g. for cable channels can be realized quickly and easily. The protection fields can be designed individually from vertical alignment to horizontal alignment and are thus also very suited in the field of hazardous area protection, e.g. point-of-operation guarding.

V4000 Press Brake is a camera-based system for complete protecting of press brakes. It is a compact system, consisting of a sender and a receiver, mounted on the upper beam of the press to protect against the hazardous fast closing movement. It provides a safety volume below the punch line and its Output Signal Switching Devices (OSSD) deliver a stop signal to the press controller in order to stop the movement, in case a finger or hand has been detected.

Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

The product series 

 

V300 Work Station Extended 

  • Simplest integration
  • One system fits all heights (up to 1.5 m x 1.5 m)
  • No blind zones
  • Type 3 (IEC 61496)
  • Automatic alignment
  • Diagnosis LEDs
  • Synchronization of 2 sensors
  • More flexibility in machine design
Click to show / hide content block    Portlet 2
Show Content 
Show Title 

 

 

V200 Work Station Extended 

  • Simplest integration
  • One system fits all heights (up to 1.5 m x 1.5 m)
  • No blind zones
  • Type 2 (IEC 61496)
  • Automatic alignment
  • Diagnosis LEDs
  • Synchronization of 2 sensors
  • More flexibility in machine design
Click to show / hide content block    Portlet 3
Show Content 
Show Title 

 

 

V4000 Press Brake 

  • Safety camera system able to constantly monitor and adjust safety volume
  • Different guard-only modes for most common bending tasks
  • Simple integration into the machine controller
  • Maximizes machine availability with selfoptimizing algorithms
  • Designed for larger machines with a tool-width up to 7.5 metres and a maximum traversing speed of 300 mm/s
Click to show / hide content block    Portlet 4
Show Content 
Show Title 

 

 

V4000 Press Brake Eco 

  • Safety camera system able to constantly monitor and adjust safety volume
  • Different guard-only modes for most common bending tasks
  • Simple integration into the machine controller
  • Designed for larger machines with a tool-width up to 4.5 metres and a maximum traversing speed of 200 mm/s
Click to show / hide content block    Portlet 5
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 6
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 13
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 14
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 15
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 16
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 17
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 18
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 19
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 20
 
 

 

 

 

safetyPLUS
All about the safety of your machinery