Skip Navigation Linkssick.com > English > Home > Products > Product Portfolio > Opto-electronic protective devices
Print
sick.com>Home>Products>Product Portfolio>Opto-electronic protective devices
safetyPLUS
All about the safety of your machinery

Multiple light beam safety devices 

 

Multiple light beam safety devices are electro-sensitive protective devices comprising a sender unit and a receiver unit or a sender/receiver unit on the active side and one or more deflector mirrors on the passive side. If one or more light beams are interrupted, the multiple light beam safety device provides a shutdown signal that is suitable for interrupting the dangerous state on a machine or system.

The product series 

     

Product

Type according to  IEC 61496

Performance Level according to EN ISO 13849

Number of beams resp. resolution

Scanning range (m)

Active/passive system

Muting

M4000 Advanced / UE403

 

Type 4

PL e

2 ... 8

0.5 ... 70

no

yes1)

M4000 Advanced A/P / UE403

Type 4

PL e

2 / 42)

0.5 ... 7.5 / 4.5

yes

yes1)

M4000 Standard

Type 4

PL e

2 ... 8

0.5 ... 70

no

no

M4000 Standard A/P

Type 4

PL e

2 / 42)

0.5 ... 7.5 / 4.5

yes

no

M4000 Area

Type 4

PL e

60 mm

80 mm

0.5 ... 19

0.5 ... 70

no

no

M2000 Standard

Type 2

PL d4)

2 ... 9

2 ... 4

0 ... 25

0 ... 70

no

yes3)

M2000 Standard in IP67 Housing

Type 2

PL d4)

2 ... 9

2 ... 4

0 ... 25

0 ... 70

no

yes3)

M2000 RES/EDM

Type 2

PL d4)

2 ... 9

2 ... 4

0 ... 25

0 ... 70

no

yes3)

M2000 Cascadable

Type 2

PL d4)

2 ... 9

0 ... 25

no

yes3)

M2000-A/P Standard

Type 2

PL d4)

12)

0 ... 6

yes

yes3)

M2000-A/P RES/EDM

Type 2

PL d4)

12)

0 ... 6

yes

yes3)

 

1)       Muting with switching amplifier UE403

2)     Passive side using deflector mirror/deflector unit

3)     Muting with safety evaluation unit LE20 Muting / safety controller Flexi Classic

4)     Pay attention to optical characteristics!