Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Laser measurement systems
Print
Home>Products>Product Portfolio>Laser measurement systems

Outdoor laser measurement technology 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Automatic identification not only includes the question: “Who am I?” but also: “What do I look like?” SICK’s laser measurement systems have the answer to this question. Determination of the shape and loading state of a pallet, or the height of a vehicle before entering the Gotthard Tunnel, controlling robots for the automatic loading of flight baggage, or monitoring the tracks ahead of autonomous goods wagons – laser measurement systems from SICK provide all the necessary information.

Click to show / hide content block    Portlet 1
Hide Content Element 
Hide Title 

 

 

 

 

Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

Product groups 

 

LMS111 

  • Small, light and economical measurement system
  • Real-time output of measurement data via Ethernet interface
  • Number of switching outputs can be expanded via external CAN module
  • Parameterisation interface accessible from the front while device mounted
  • Rugged housing
  • Field evaluation using intelligent algorithms
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

LMS2xx outdoor 

  • Non-contact optical measurement even over long distances
  • Background or substrate has no effect on measurement
  • Integrated field monitoring
  • Variable application possibilities, e.g. in positional measuring, navigation and area monitoring
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

LD-OEM outdoor 

  • Fine angular resolution
  • 360° field of view
  • Outdoor-fähige Varianten IP67 mit Heizung
  • Real-time output of measurement data via Ethernet interface
  • High ambient light compatibility
  • Measurement on hot surfaces
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

LD-LRS outdoor 

  • Long range on dark objects
  • Fine angular resolution
  • High ambient light compatibility
  • 360° field of view
  • Small spot diameter
  • IP67 or IP65 housing
  • Up to 4 fields can be programmed
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

LD-MRS 

LD-MRS 

  • Simultaneous measurement on 4 layer
  • Excellent outdoor capabilities with multi pulse technology
  • Compact and light design. Less than 1 litre in volume and approx. 1 kg in weight
  • Large temperature range at low power consumption. -40° to +70°C at 8 watts power consumption
  • Operation possible even with supply voltages from 9 V DC
Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

 

Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Show Content 
Hide Title 

 

 

LD-Peco3100 

  • Simultaneous counting of incoming and outgoing persons
  • Large passage widths possible
  • High mounting heights
Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
Volumenmesssysteme 

Find our products & solutions

Button to start the search