Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Laser measurement systems
Print
Home>Products>Product Portfolio>Laser measurement systems

Indoor laser measurement technology 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Automatic identification not only includes the question: “Who am I?” but also: “What do I look like?” SICK’s laser measurement systems have the answer to this question. Determination of the shape and loading state of a pallet, or the height of a vehicle before entering the Gotthard Tunnel, controlling robots for the automatic loading of flight baggage, or monitoring the tracks ahead of autonomous goods wagons – laser measurement systems from SICK provide all the necessary information.

Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Product groups 

 

S100 

  • Easy to integrate due to small dimensions and low weight
  • Large 270° scanning field
  • Two switching fields (S100 Standard) or 16 switching fields (S100 Professional)
  • Switching field range 4.5 m (10 % remission), max. 10 m (at 45 % remission)
  • Adjustable object resolution
  • CANopen interface
  • Configuration memory in the system plug
  • Operating temperature range from –10 °C to +50 °C
  • The versatile solution: for stationary and mobile applications
Click to show / hide content block    Portlet 2
Hide Content 
Hide Title 

 

 

 

 

Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

LMS100 

  • Small, light and economical measurement system
  • Real-time output of measurement data via Ethernet interface
  • Number of switching outputs can be expanded via external CAN module
  • Parameterisation interface accessible from the front while device mounted
  • Operation possible even with supply voltages from 10.8 V DC
  • Rugged housing
  • Field evaluation using intelligent algorithms
  •  

    Click to show / hide content block    Portlet 4
    Show Content 
    Hide Title 

     

     

    LMS200 

    • Non-contact optical measurement even over long distances
    • Background or substrate has no effect on measurement
    • Integrated field monitoring
    • Variable application possibilities, e.g. in positional measuring, navigation and area monitoring
    Click to show / hide content block    Portlet 5
    Show Content 
    Hide Title 

     

     

    LMS400 

  • The Application Level Control integrated in the sensor allows the shadow-free detection of objects in crates by virtue‘ of a continuous scanning surface. Even small objects of any particular colour are detected in all positions in the container.
  • Large dynamic measurement range of 0.7 m to 3 m
  • High level of ambient light compatibility
  • Robust design
  • High angular resolution
  •  

    Click to show / hide content block    Portlet 6
    Show Content 
    Hide Title 

     

     

    LD-OEM indoor 

  • Fine angular resolution
  • 360° field of view
  • Real-time output of measurement data via Ethernet interface
  • High ambient light compatibility
  • Measurement on hot surfaces
  •  

    Click to show / hide content block    Portlet 7
    Show Content 
    Hide Title 

     

     

    NAV 

    • Long range on dark objects
    • Fine angular resolution
    • High ambient light compatibility
    • 360° field of view
    • Small spot diameter
    • IP67 or IP65 housing
    • Up to 4 fields can be programmed
    Click to show / hide content block    Portlet 8
    Show Content 
    Hide Title 

     

     

    LD-PeCo indoor 

  • Simultaneous counting of incoming and outgoing persons
  • Large passage widths possible
  • High mounting heights
  • Click to show / hide content block    Portlet 9
    Show Content 
    Hide Title 

     

     

    NAV 

  • Precise position information (X, Y, alpha) /NAV200
  • Precise contour- and reflector data /NAV300
  • Simple integration via standard interface
  • Accurate measuring-in of reflector positions possible
  • Output data for remote diagnosis /NAV200
  • Navigation with only 3 reflectors
  • Immune to spurious reflections
  • Click to show / hide content block    Portlet 10
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 11
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 12
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
    SICK also offers you individual system solutions 

     

    Volume measurement systems  

    For an individual solution to volume measurement, please refer to system solutions.
    Click to show / hide content block    Portlet 20
    Show Content 
    Show Title 

    The following product could also be interesting for you: 

     

    Ruler E 

    Gigabit 3D for tough environments!

    • Factory calibrated 3D (in mm) for high speed production
    • 3D for robust and reliable results:
      Contrast and colour independent
    • Get more out of the object inspection:
      3D, Gray, and scatter at the same time
    • Made for tough environments:
      Robust IP65 housing and operation down to -30°C
    • Easy to integrate without need for external lights
    • Remote sensing over long cable distances with Gigabit Ethernet
    • High accuracy 3D for measurement withds from 100 mm up to 1.5 m

    Find our products & solutions

    Button to start the search