Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Industrial Instrumentation
Print
Home>Products>Product Portfolio>Industrial Instrumentation

Pressure Sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 
With its pressure sensor portfolio SICK offers tailored solutions for the factory automation. The pressure switch PBS and the pressure transmitter series PBT and PFT are well suited for general industrial applications such as machine and plant engineering, in machine tool systems, in hydraulic and pneumatic systems, for pressure control systems and for pumps and compressors. The devices are distinguished by their robustness, high quality and simple applicability along with their compact dimensions and convincing price-performance ratio. 
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Pressure switch 

 

PBS universal pressure switch with IO-Link 

The electronic pressure switch PBS is designed for pressure monitoring and measurement in liquid and gaseous media. It is pressure switch, transmitter and display in one and the same device. In its standard configuration it has two switching points. In addition, there are configurations available with one or two switching points and an analog output signal.        
The intuitive setup with the three large buttons and the integrated display are according to the recommendation 24574-1 of the German engineering federation VDMA.

The display and the electrical connector can be rotated against the process connector and against each other to allow well visible display orientation and clean cable routing.
The PBS has a circularly welded stainless steel membrane. Hence, it is well suited for a large variety even of corrosive media.
A large multitude of customary process connectors is available as standard.

  • Compact and robust design
  • Rotatable housing for flexible installation
  • Safe and simple operation and set-up with three large buttons and well legible display
  • Wide application range
  • Insensitive against corrosive media through hermetically sealed stainless steel membrane
  • Cost reduction through IO-Link
Click to show / hide content block    Portlet 2
Show Content 
Show Title 

Pressure transmitter 

 

PBT standard pressure transmitter für your application 

Universal electronic pressure transmitter used in general industrial applications for pressure measurement of liquid and gaseous media with an excellent price-performance ratio.
SICK’s pressure transmitter for standard applications in machine tools, control systems, hydraulics, pneumatics etc.

  • Compact and robust design
  • Simple and cost-saving installation
  • The right process connection for your application
  • Insensitive against corrosive media
Click to show / hide content block    Portlet 3
Show Content 
Show Title 

 

 

PFT flexible pressure transmitter 

The pressure transmitter PFT is designed for pressure measurement in liquid and gaseous media. The PFT targets industrial applications such as in machine and plant engineering, in machine tool systems, in hydraulic and pneumatic systems, for pressure control systems and for pumps and compressors.
The PFT has a very good measurement accuracy across the entire operating temperature range. A version with an extended temperature range up to 150°C is optionallyavailable upon request.
There is a large multitude of customary process connectors available as standard.
The pressure in specific media such as sludges, slurries, pulp or highly viscous liquids can be measured through an optionally available flush-mounted stainless steel membrane.

  • Wide application range
  • High accuracy across wide temperature range
  • Large number of configurations possible to meet customer requirements
  • No moving parts: No mechanical wear, fatigue-proof, maintenance-free
  • Insensitive against corrosive media through hermetically sealed stainless steel membrane
  • Quick and simple installation
Click to show / hide content block    Portlet 4
Show Content 
Show Title 

 

 

A clean solution: PHT pressure transmitters 

With its flush-mounted stainless steel membranes and the large range of available hygienic process connectors the pressure transmitter series PHT is perfectly suited for sanitary applications in the food and beverage, pharmaceutical and cosmetics industry. Whether enhanced process temperatures, resistance to corrosive media, or a cavity free design with hygienically-graded process connections, the PHT is distinguished by its outstanding functionality that is also corroborated by the EHEDG certificate.

  • Safe hygienic operation through EHEDG certification
  • High reliability and availability through robust design and use of high-grade materials
  • High system availability due to CIP/ SIP-ability
  • Good cleanability of the transmitter housing
  • Optimized solutions through versatile configurability

Click to show / hide content block    Portlet 5
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 6
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 8
Show Content 
Show Title 

Level probe 

 

At a high level - LFH hydrostatic level probe 

The level probe LFH is a robust pressure transmitter for continuous level measurement. The liquid column above the probe creates a hydrostatic pressure which is a direct indicator for the liquid level. Through its permanently connected cable the LFH is submerged into the liquid to be monitored. Thus, the container wall does not need to be disturbed to fit a level sensor.

  • Enables level measurement under difficult conditions where other measurement technologies fail
  • No openings required in the wall of the vessel
  • For cleaning purposes the probe can easily be taken out of the liquid
  • High reliability through rugged design and robust materials
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 13
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 14
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 15
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 16
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 17
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 18
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 19
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 20
 
 

 

 

 

Additional information on pressure measurement ...

Your request

Do you have questions about our products or questions regarding your application?
Button to start the search