Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Industrial Sensors
Print
Home>Products>Product Portfolio>Industrial Sensors

Magnetic cylinder sensors 

 
Click to show / hide content block    Page Header
Hide Page Header 
 
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

T-slot 

 

MPS 

  • Detecting range, different lengths available: 32 mm, 64 mm, 96 mm, 128 mm
  • Electrical zero-point and final-point adjustable
  • Maximum flexibility because of selectable mounting detection
  • Simple commissioning via "in-range" display
  • Easy handling because of drop-in mounting from the top
  • Extremely short housing design
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

MZ2Q-T 

  • Two adjustable switch points in one sensor
    » less mounting effort necessary
  • Detection area 0 ... 50 mm (stroke of cylinder 0 ... 50 mm)
  • Only one slot required
  • One half as much cable » saves time and costs
  • Can be mounted from the top » easy assembling
  • Completely recessed in the T-slot » sensor is well protected
  • Available as IO-Link-version
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

Electronical T-slot 

  • Highest precision by SICK-ASIC technology (GMR)
    » lowest diffusion of the switch points (+/– 5 %);
    » small hysteresis (0.7 mT +/– 0.1 mT)
  • Extremely robust
  • Simple handling
  • Combined fastening screw
  • Drop-in mounting
  • Enclosure rating IP 67/68/69K
  • cULus
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

Reed T-slot 

  • Highest reed quality
  • Extremely robust
  • Simple handling
  • Combined fastening screw
  • Drop-in mounting
  • Enclosure rating IP 67/68/69K
  • cULus
Click to show / hide content block    Portlet 5
Show Content 
Show Title 

C-Slot 

 

MZ2Q-C 

  • Detection area 0 ... 50 mm
  • One sensor, two switch points
  • Only one slot required
  • Have the mounting effort required (sensor, cable)
  • Easy teach-in process
  • Completely recessed in C-slot
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

 

MZN1 

  • Fits in all rounded slots of common used mini-cylinders, like FESTO and SMC
  • Highest precision by SICK-ASIC technology (GMR)
    » lowest diffusion of the switch points (+/– 5%);
    » small hysteresis (0.7 mT +/– 0.1 mT)
  • Extremly robust
  • Simple handling
  • Drop-in mounting
  • Enclosure rating IP 67
  • cULus
Click to show / hide content block    Portlet 7
Show Content 
Hide Title 

 

 

RZN1 

  • Fits in all C-slots of common used mini-cylinders, like FESTO and SMC
  • Highest reed quality
  • Extremely robust
  • Simple handling
  • Drop-in mounting
  • Enclosure rating IP 67
  • cULus
Click to show / hide content block    Portlet 8
Show Content 
Show Title 

Further cylinder types 

 

Tie rod cylinder 

  • Fits on tie rod cylinders from diameter up to 10 mm
  • Namur category 2



 

Click to show / hide content block    Portlet 9
Show Content 
Hide Title 

 

 

Profile cylinder 

  • Fits on integrated profile cylinders up to 18 mm profile diameter
  • Namur category 2



 

Click to show / hide content block    Portlet 10
Show Content 
Hide Title 

 

 

Roundbody cylinder 

  • fits on roundbody cylinders up to 100 mm diameter with mounting adapter
  • Namur category 2


 

Click to show / hide content block    Portlet 11
Show Content 
Hide Title 

 

 

Dove-tail groove cylinder 

  • Drop-in mounting

 


 

Click to show / hide content block    Portlet 12
Show Content 
Show Title 

Ex-Bereich 

 

ATEX: MZT6 – for cylinder with T-slot 

  • ATEX 3D/3G and ATEX 3G
  • Precise switching point
  • Small hysteresis
  • Switching output NC and NO
  • cULus
  • Enclosure rating IP 68
  • Drop-in mounting
  • Sens fits into all common T-slots
  • Mounting with combined slot/hexagon screw
Click to show / hide content block    Portlet 13
Show Content 
Hide Title 

 

 

Namur 

  • Fits on profile cylinder and tie rod cylinder with diameter up
    to 18 mm
  • Fits on roundbody cylinder with diameter up to 100 mm with mounting adapter


 

Click to show / hide content block    Portlet 14
Show Content 
Show Title 

Weld immune 

 

MZU2 

  • Weld immune in all welding applications
    AC; DC; medium frequency (1.000 Hz)
  • Solid metal housing in die-cast zinc
    optional with PTFE/Teflon coating
  • The sensor locks the output during the welding process. When the welding process stops, the sensor updates the output accordingly.
  • 2 LEDs
    status indicator » yellow
    function indicator »  green
  • Flexible mounting technique for different cylinder types with help of mounting systems
    tie rod and integrated profile cylinder
    T-slot-, d
    ove-tail groove cylinder
Click to show / hide content block    Portlet 15
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 16
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 17
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 18
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 19
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 20
 
 

 

 

 

Find our products & solutions

Button to start the search