Skip Navigation Linkssick.com > English > Home > Products > Product Portfolio > Industrial Sensors
Print
sick.com>Home>Products>Product Portfolio>Industrial Sensors

Inductive proximity sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 

There are millions of inductive sensors deployed in almost every area of factory automation. They detect metal objects contactless and are distinguished by a long operating life and extreme robustness. The sensors from SICK provide optimum precision and reliability using the most modern ASIC technology.

SICK can always provide the right solution to meet your requirements – from cylindrical and rectangular standard sensors with one, two or three set switching distances to special sensors for Ex-zone applications and harsh environments. It is the intelligent, reliable route to implementing industry-specific and customized solutions to any task involving automation.

Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Cylindrical thread design 

 

IM Miniature 

  • Highest sensing range but small in size
  • Housings M04 and M05
  • Robust stainless steel housing
  • Variable with cable or connector version

 

Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

IM Standard 

  • Housings M08 to M30 available
  • Sensing range from 1,5 mm to 20 mm
  • DC, AC and AC/DC versions available
  • Customer specific versions available
  • Variable with cable or connector version
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

Triplex series with triple sensing range  

  • Sensing range up to 40 mm
  • Decreasing mechanical stress through higher mounting range
  • Housing M08-M30


 

Click to show / hide content block    Portlet 4
Show Content 
Show Title 

Rectangular housings 

 

IQ Miniature 

  • Small and space-saving
  • Sensing range up to 4 mm
  • Brass and plastic housings


 

Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

IQ Standard 

  • Sensing range up to 60 mm
  • DC, AC and AC/DC versions available
  • Customer specific versions available
  • Cable, connector version or junction box

 

Click to show / hide content block    Portlet 6
Show Content 
Show Title 

Cylindrical sleeve design 

 

IH Miniature 

  • Safe detection of metallic objects on little space
  • Diameter 3 and 4 mm
  • Robust stainless steel housing
  • Variabel with cable or connector version

 

Click to show / hide content block    Portlet 7
Show Content 
Hide Title 

 

 

IH Standard 

  • Sensing range up to 30 mm
  • High switching frequency up to 5 kHz
  • DC and AC/DC versions available
  • Plastic and stainless steel housing
  • Extremely short body version
Click to show / hide content block    Portlet 8
Show Content 
Show Title 

Sensors for Food & Beverage 

 

Hygienic, tough and versatile: IMF Inductive sensors for the food and beverage industry 

  • Housing in stainless steel  (1,4404/316L)
  • Extremely watertight (IP 68/IP 69K)
  • Extended temperature range of -40 to +80 °C (shortly +100 °C)
  • Resistant against industrial detergents acc. Ecolab and JohnsonDiversey
  • PPS as cap material (FDA-certified)
Click to show / hide content block    Portlet 9
Show Content 
Hide Title 

 

 

INOX series full metal housing 

  • One-piece housing stainless steel V4A/316L
  • Triple sensing range
  • Extremely watertight (IP 68/IP 69K)
  • Tough against mechanical stress
  • Housings M12-M30
  • Special design for Food & Beverage-sector
Click to show / hide content block    Portlet 10
Show Content 
Show Title 

Devices for explosive atmospheres 

 

IM EX 

  • Namur
  • ATEX category 2G
  • Housings M08-M30


 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 13
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 14
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 15
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 16
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 17
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 18
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 19
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 20
 
 

 

 

 

Find our products & solutions