|
|

Page Header
Level and feed monitoring – that is one of the attributes of capacitive sensors. Irrespective of whether it involves a solid material such as paper or wood, granules or liquids. They reliably detect the status of the product in the production process and during final inspection.
Capacitive sensors supplied by SICK are always convenient to use. Sensing ranges between 1 and 25 mm allow clearance in almost any installation situation and they are extremely adaptable for a wide range of applications. Thereby these sensors are suitable for extremely adverse industrial environments. Impurities and contamination, dust and airborne spray particles have little effect upon them as does electro-magnetic interference. No wonder that they are installed in the most diverse branches of industry. In the food industry, car industry or in storage and conveying technology.
|

Portlet 1
|
Show Content Element
|
Show Title
|
Cylindrical thread designs
|
|
|
CM
|
- Sensing range 8–25 mm
- High EMC immunity
- Short-circuit protection (pulsed)
- Complementary output function
- Enclosure rating IP 67
- LED status indicator
- Housings M18 and M30 available
|
|
|
|
|

Portlet 2
|
|
|
CQ
|
- High EMC immunity
- Short-circuit protection (pulsed)
- Complementary output function
- LED status indicator
- Teach-in via button or COM-input (CQ28)
- Sensing range up to 10 mm (CQ28)
- Adjustment with potentiometer (CQ35)
- Sensing range up to 25 mm (CQ35)
|
|
|
|
|

Portlet 3
|
|
|
CM18 PTFE
|
- PTFE housing with M18 x 1 mm
- High EMC immunity
- Short-circuit protection (pulsed)
- Complementary output function
- Enclosure rating IP 67
- LED status indicator
|
|
|
|
|

Portlet 4
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|