Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Identification Solutions
Print

Barcode scanners - Choose your series 
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
SICK barcode scanners speed up the logistics and automation. Excellent reading performance ensures the process flow even when the barcodes are of poor quality or damaged. The high scanning frequency allows high process speeds. Easy-to-use networking and first-rate user comfort also benefit the company. The compact connection systems save space and costs.
The SICK barcode product range provides the correct solution for every task.
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
CLV50x - small-sized, easy-to-use, reliable - The SICK Mini Line 

 

 
 
  • Compact dimensions
  • Ultra-light
  • Easy commissioning
  • Fast and reliable identification also of badly or partly damaged codes

Show CLV50x Mini Line in product catalogue
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
 The tried and trusted CLV 4 series 

 

CLV 4er-Serie 
 
  • A robust barcode scanner series that is tried and trusted in many industries
  • Flexible fieldbus connection (PROFIBUS/Ethernet/DeviceNet) via a gateway
  • Integrated CAN bus
  • Wide product range for covering diverse 1D applications
  • Quick replacement of the barcode scanner even without PC through optional parameter cloning in the connection box
  • Many optical variants such as oscillating mirrors, raster scanners and angle attachments available

About the tried and trusted CLV 4 series...

Click to show / hide content block    Content Block 05
Show Content 
No Links 
Show Title 
Hide Subtitle 
Show Image 
 

 The new CLV 6 series with many advantages 

 

 
 
  • Integrated Ethernet interface
  • Flexible fieldbus connection in the device (Ethernet TCP/IP, Ethernet IP, CAN bus)
  • Simple PROFIBUS connection via the new CDF600
  • Enhanced CAN bus performance
  • Excellent reading rate for damaged, contaminated and partially concealed barcodes thanks to the complex code reconstruction algorithm
  • Reliable code identification even at high conveyor velocities
  • Extremely flexible and freely configurable output formats for easy adaptation to the PLC
  • Easy-to-use parameter settings via SOPAS, the software for all new SICK devices
  • Additional 10 LED bar graph for displaying the reading performance
  • Quick firmware update via Micro-SD flash card possible without PC
  • User-friendly setup through integrated keys and bar graph, even without using a PC
  • Intelligent connection assistant as well as easy-to-use parameter settings in network projects
  • Web server integrated in the scanner for diagnostic tasks
  • Remote Diagnostic Tool RDT 400 for calling up detailed reading statistics also available

About the new CLV 6 series...