Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > Identification Solutions
Print
Home>Products>Product Portfolio>Identification Solutions

Hand-held Scanners 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Data has to be recorded quickly and flexibly in almost all industries. It is here that hand-held scanners from SICK perform first-class work, because without automatic scanners everything would have to be read off and registered manually. This takes too long and is susceptible to errors. When hand-held scanners are used as an interface for fully developed auto-ident solutions, data is recorded in seconds and reading errors are as good as impossible. It makes life easier for employees, processes are accelerated and sources of error are eliminated – in all company departments.

Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

The product families 

 

IDM1xx 

  • Flexible operation thanks to contact and near range scanning
  • Increased productivity thanks to short scan time
  • Price attractive solution for various identification tasks
  • Intuitive handling thanks to visible scan line
  • High user comfort through ergonomic housing design and low weight
  • Open for popular interfaces such as keyboard emulation or RS-232-TTL
  • Reliable identification of bad quality bar codes – no manual data collection needed
Click to show / hide content block    Portlet 2
Hide Content 
Hide Title 

 

 

 

 

Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

IT3xxx 

  • Quick and reliable identification of codes even when they are poorly printed or damaged
  • Scanning speeds of up to 270 scans/second
  • Robust design, without moving parts and up to 50 drop tests from 2 m (IT3800i)
  • Reading distance up to 2 m according to device type
  • Bluetooth cable-free variants for portable usage up to a range of 10 m, plus integrated code memory
  • Radio devices equipped with modern Li-ion batteries
Click to show / hide content block    Portlet 4
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 5
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

 

IT4xxx 

  • Reliable identification of 1D, stacked and 2D codes as well as OCR-A and OCR-B
  • Reading distances up to 330 mm
  • Green target LEDs for simple display of the image field
  • Lateral movement tolerance up to 50 cm/sec
  • IP 54 housing, endured 50 drop tests from 2 m (IT4800i)
  • Bluetooth cable-free variant for working wirelessly (IT4820 and IT4820i)
Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

 

Click to show / hide content block    Portlet 8
Show Content 
Hide Title 

 

 

IT63xx 

  • Illumination adjustable to application
  • Decoding algorithms specialised for DPM codes
  • USB, RS-232, PS2 interfaces
  • Cordless BluetoothTM class 2 version
  • Robust IP 54 housing
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 13
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 14
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 15
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 16
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 17
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 18
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 19
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 20
 
 

 

 

 

Find our products & solutions

Button to start the search