|
|

Page Header
SICK modules offer effortless connection to almost all fieldbus technologies: the CDB and CDM connection modules allow simple wiring of sensors, even in CAN networks. The sensors are easily integrated in PROFIBUS-DP, DeviceNet or Ethernet-TCP/IP networks via external CMF400 fieldbus gateways. The use of external CMC parameter cloning modules supports the rapid replacement of sensors.
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
CDB (Connection Device Basic)
|
- Very small design
- Two mounting holes for rapid and precise installation
- Connection diagram integrated in lid
- Logical and easily accessible screw/spring-loaded terminals
- Configuration by switch
- IP 65 connection of scanner with standard cable
- Strain relief for cables through cable glands
- Service plug for direct access to the AUX interface
|
|
|
|
|

Portlet 2
|
|
|
CDM (Connection Device Modular)
|
- Basis device for wiring the scanner with the periphery
- Slots for optional field bus modules, parameter memory, display and power supply module
- Simple voltage supply of scanner
- IP 65 connection of a scanner using SICK standard cable
- Direct access to the service interface of the scanner
|
|
|
|
|

Portlet 3
|
|
|
CDF (Connection Device Fieldbus)
|
- Simple mounting
- All electrical connections are pluggable
- 3 rotary switchs to adjust the PROFIBUS adress and mode
- Integrated parameter storage
- 6 LEDs for status and error display
- Integrated CAN interface
|
|
|
|
|

Portlet 4
|

Portlet 5
|
|
|
CMF (Fieldbus module for CDM)
|
- Gateway for integration of SICK bar code scanners into PROFIBUS-DP, DeviceNet or Ethernet TCP/IP fieldbus systems
- Plug-in module for CDM400 connection module
- 4 additional digital I/Os available via terminals on the CMF400 module. Possibility to integrate additional sensors into PROFIBUS-DP, DeviceNet or Ethernet TCP/IP systems
- Configuration and setup via connected bar code scanner
- Certified by PNO (PROFIBUS) or ODVA (DeviceNet)
|
|
|
|
|

Portlet 6
|
|
|
CMC (Cloning module for CDB/CDM)
|
- External saving of bar code scanner parameters
- Existing CDB420, CDB620, CDM420 or CDM490 as basis for rapid and simple integration
- No configuration required due to „plug & play“ functionality
- Address-monitoring through visible rotary coding switch
- Plug-in card design
|
|
|
|
|

Portlet 7
|
|
|
CMD (Display module for CDM)
|
- Large display with 4 x 20 characters, illuminated
- 5 keys for menu management
- For CDM420/490 basis device (CMC400/CMC600 also necessary)
- IP 65 enclosure rating
|
|
|
|
|

Portlet 8
|

Portlet 9
|

Portlet 10
|
|
|
MUX400
|
- Multiplexer for max. 32 bar code scanners
- Modular design for installation in cabinets
- 1 digital input for reading trigger distribution via CAN network
- 5 digital outputs for monitoring device and network status
- LEDs for status and error visualization
- Configuration with CLV setup
|
|
|
|
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|