|
|

Page Header
The stationary 2D code scanners from SICK have a multitude of uses. Whether 1D or 2D, or direct marked codes (e.g. laser, dot peening, ink jet) on metallic or plastic surfaces or on paper, they provide a suitable solution for every application. They are multi-compatible in their connectivity: From the machine right up to the control system, they can be integrated in every environment.
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
ICR80x
|
- Omni-directional code reading
- Optical aiming line
- Compact dimensions
- Only 37 g (without cable)
- USB and RS-232 versions
- RoHS and WEEE conform
- Triggering via button, presentation mode, serial commands or hardware trigger via SICK connection technology
|
|
|
|
|

Portlet 2
|
|
|
ICR84x-2
|
- Easy parameterization with Live-image and automatic auto setup configuration
- Omni-directional reading of direct marked 1D and 2D codes
- Rapid image and data transfer via Ethernet
- Reliable reading of codes on stationary (ICR840-2) or moving objects (ICR845-2)
- Identification of codes with 0.1 mm cell size codes, high camera resolution
- Comfortable visualization of image and diagnostic data in the live image
|
|
|
|
|

Portlet 3
|

Portlet 4
|
|
|
ICR845-2L FlexLens
|
- Flexible reading distances from 0.1 m up to 3 m due to changeable c-mount-lenses
- Easy parameterization with Live-image and automatic Auto-Setup configuration
- Omni-directional reading of direct marked 1D and 2D codes
- Rapid image and data transfer via Ethernet
- Reliable reading of codes on stationary or moving objects
|
|
|
|
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|
|
|
ICR85x-2
|
- Reliable, omniddirectional reading of up to 50 codes on long objects, e.g. PCB with codes on each panel
- ICR850-2: Identification of 0,2mm resolution codes on a wide reading field height of 80 mm
- ICR852-2: Reading high resolution codes at cell sizes/bar width down to 0.10 mm
- ICR855-2: Decoding at high conveyer speed up to 12m/s
- Easy trigger handling, code allignment not necessary, on-the-fly identification
|
|
|
|
|

Portlet 9
|

Portlet 10
|

Portlet 11
|
|
|
ICR89x
|
- Large reading field for conveyor coverage up to 3,000 mm
- High-end CCD sensor (8,192 pixel)
- Integrated real time focus control
- Integrated high performance decoder board
- Integrated digital zoom function
- OCR compatible picture quality
- Online status monitoring of all system components
- Constant resolution over the entire DOF
With our ICR89x cameras, you also get made-to-order system solutions. About the code reading systems
|
|
|
|
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
SICK also offers you individual system solutions
|
|
|
Made-to-order solutions
|
For customized systems for barcode and matrix code reading as well as video coding and optical character recognition, please refer to the system solutions.
|
|
|
|
|

Portlet 20
The following product could also be interesting for you:
|
|
|
IVC-2D
|
High-performance smart camera for industrial environments
- Multiple inspections with one camera
- Operates stand-alone, no PC needed after configuration
- Easy-to-use graphical user interface for fast application development
- Full flexibility of inspection distance and area
- Simple interfacing with PLCs, robots and control systems that support Ethernet/IP or OPC
- A wide range of robust, camera controlled lighting accessories are available
|
|
|
|
|