Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > High Performance Sensors
Print
Home>Products>Product Portfolio>High Performance Sensors

Ultrasonic sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Light and sound are two natural phenomena which let every living being recognise their environment without physical contact and over widely varying distances. Likewise, industrial processes require reliable information. SICK's ultrasonic sensors detect objects and measure distances with high accuracy

Further advantages:

  • the outstanding background suppression and the reliable detection of objects
    almost independently of their appearance.
  • the application determines the output - binary or analogue - according to your wish.
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Ultrasonic sensors 

 

UM30-2 

Short housing, long scanning range

  • High measuring using time-of-flight measurement
  • Colour-independent (even glass and clear film are detected)
  • Display for quick and flexible sensor adjustment
  • Insensitive to dust, dirt and fog
  • Also with combined analogue and digital output
  • Operating scanning range up to 6000 mm
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

UM18 

Small diameter for versatile use

  • Independant of material colour and ambient lighting - also transparent foils, glass and bottles are detected reliably
  • Insensitive to dirt, dust, and fog
  • Available with 1 or 2 switching outputs PNP/NPN or analogue output (voltage or current)
  • Teach-in via control input MF
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

UC12 

In best shape with a conventional sensor design

  • Independant of material colour and ambient lighting - also transparent foils, glass and bottles are detected reliably
  • Teach-in
  • Insensitive to dirt, dust, and fog
  • 1 switching output PNP/NPN
  • Excellent background suppression
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

UC4 

The new ultrasonic sensor in W4 size

  • High switching accuracy thanks to time-of-flight
    measurement
  • Independant of material colour and ambient lighting - also transparent foils, glass and bottles are detected reliably
  • Proximity, window and reflector mode
  • Insensitive to dirt, dust, and fog
  • 1 switching output PNP/NPN
  • Excellent background suppression
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

UP30 – pressure resistant ultrasonic level sensor 

  • optimized for level applications in pressurized containers up to 6 bar
  • high chemical resistance due to PTFE protected sound converter
  • continuous measurement & switching output in one device
  • Operating distance 500 mm
  • Immune to dirt, dust and mist

 

Click to show / hide content block    Portlet 6
Show Content 
Show Title 

Ultrasonic doublesheet sensors 

 

UM18 

Highest efficiency for your print job

  • Double-sheeet detection of foils, metal sheets and ultra-fine corrugated cardboards
  • Operational area 40 mm +/- 3 mm
  • Automatic adjustment, no alignment, no Teach-in necessary
  • Colour-independent
  • Plug & Play
  • 2 PNP outputs for double and mis-fed-sheets
Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12