Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > High Performance Sensors
Print
Home>Products>Product Portfolio>High Performance Sensors

Luminescence Sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 
Luminescence sensors react to luminescent pigments that are excited by the UV light source in the scanner. Luminescence sensors emit UV light with a wavelength of approx. 375 nm. Fluorescent substances convert the UV light into long-wave visible light. The light reflected in this way is received and evaluated by the luminescence sensor. Luminescence sensors with a blue LED (approx. 480 nm) are particularly suited for red luminescent marks.
Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

  

 

LUT9 

Fast and precise detection even with large scanning distances

  • Simple Teach-in
  • Scanning distance up to 250 mm
  • Variants with IO-link
  • Visualisation of the luminescence intensity with the help of the bar graph display
  • 3 modi: high speed (6.5 kHz), standard (2.5 kHz),
    high resolution (500 Hz)
  • Additional optical filters, in order to suppress background luminescences
  • Fiber-optic cable connection (with 20 mm lense)
  • Analog output
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

LUT8 

For universally using with easy adjustment

  • Simple sensitivity adjustment in 8 stages
  • Visualisation of the luminescence intensity with the help of the bar graph display
  • Scanning distances selectable through interchangeable lenses
  • Additional optical filters, in order to suppress background luminescences
  • Fiber-optic cable connection (with 20 mm lense)
  • Analog output
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

LUT3-6 

The solution for standard applications

  • UV LED 375 nm
  • Scanning distance 10 ... 50 mm
  • Scanning distances selectable through interchangeable lenses
  • Robust metal housing
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

LUT1 

Compact metal housing with UV or blue LED

  • Infinite switching threshold adjustment using touch-sensitive keypad
  • Switching frequency 600/s or 6000/s
  • Large scanning distances up to 150 mm
  • Transmitter LED UV (375 nm) or blue (480 nm)
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

LUT2-2 

High performance in miniature format

  • Small plastic housing
  • High system sensitivity
  • Static teach-in on mark and/or background via control panel or control cable
  • Fast switching speed 500/s and 2,000/s
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12