Skip Navigation Linkssick.com > EN > Home > Products > Product Portfolio > High Performance Sensors
Print
Home>Products>Product Portfolio>High Performance Sensors

Colour Sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Colour sensors function using a special three-colour method. They cast light (red, blue, green) on the objects to be tested, calculate the chromaticity co-ordinates from the reflected radiation and compare them with previously stored reference tristimulus values. If the tristimulus values are within the set tolerance range, a switching output is activated.

Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

CS8 

Detect, check and sort colours precisely

  • One (CS8-1) or four (CS8-4) colours can be saved
  • High colour resolution
  • Bar display shows the colour quality
  • Extremely precise light spot, high geometric resolution
  • Metal housing with two exit windows (interchangeable)
  • Scanning distance 12.5 mm or 60 mm
  • Fast response time up to 85 µs
  • Simple intuitive operation
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

CSM1 

Colour detection in miniature format

  • Colour tolerance (precise, medium, coarse) can be set
  • Static object teach-in via control cable or control panel
  • Switching frequency 1500/s
  • One colour can be saved
  • Its compact size enables space-saving installation
  • Scanning distance 12.5 mm
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12