|
|

Page Header
Optimum automation with light grids Detecting, measuring, inspecting or counting objects in two dimensions are typical tasks for automation light grids. Whether letters, small parts, packages, persons or pallets: regardless of the particular target object and the machine integration demands, only with a complete light grid portfolio - like that from SICK - can this wide range of potential applications be solved.
Two-dimensional detection area for a wide range of applications:
- recording and counting of irregular objects
- measuring and sorting of different heights
- presence and protrusion monitoring
- slack monitoring
|

Portlet 1
|
Show Content Element
|
Show Title
|
Standard automation light grids
|
|
|
HLG
|
High resolution light grid
- Scanning range up to 2 m
- Resolution: 2 mm
- Short response time
- Industrial standard outputs
- Teach-in for optimal sensitivity adjustment
|
|
|
|
|

Portlet 2
|
|
|
WLG
|
Reflex light grid WLG12
- Scanning range up to 1.5 m
- Detection of objects from 6 mm diameter
- Short response time
- Reliable detection of reflective objects
- Teach-in for optimum sensitivity adjustment
- Red light as alignment aid
|
|
|
|
|

Portlet 3
|
|
|
ELG
|
Modular measurement light grid
- Scanning range up to 12 m
- Resolutions: 10 / 30 / 60 mm
- Industrial standard outputs
- Optical synchronisation
- Sensitivity adjustment
- Mounting bracket included
- SICK quality and reliability
|
|
|
|
|

Portlet 4
|
|
|
MLG
|
Modular measurement light grid
- Scanning range 0 ... 5 / 0 ... 8.5 m
- Different detection heights
- Resolutions: 10 / 20 / 30 / 50 mm
and customized resolutions possible
- Teach-in for optimal sensitivity adjustments
- Parameterisation possible by different interfaces
(Profibus, IO Link and CAN)
- Parameterisation software MLGSetup for easy maintenance and high flexibility
- For indoor as well as outdoor applications
|
|
|
|
|

Portlet 5
|
|
|
PLG
|
Pick-to-Light with reflector
- Scanning range up to 2 m
- Picking through beam light grid
- Bin access monitoring at assembly lines
- No bin restriction because the sensor is mounted outside the bin
- Easy set up
- 360° visible Job-LED
|
|
|
|
|

Portlet 6
|
|
|
SAS
|
Great performance, small-sized packed
- Small housing
- Slim/Flat version
- Scanning range up to 4 m
- Teach function
- Software features
- Minimum detection object 25 / 45 mm
- Height 120 mm to 600 mm
- Click-and-go-concept
|
|
|
|
|

Portlet 7
|
|
|
SPL - So that everything is under control
|
- Small housing
- Slim/Flat version
- Visible Job-LED
- Pick-to-failure-concept
- Height 120 mm to 440 mm
- Click-and-go-concept
|
|
|
|
|

Portlet 8
|
|
|
SGS
|
Your gateway to smart sensing
- Small housing
- Slim/Flat version
- Scanning range up to 10 m
- Beam spacing 40 / 80 mm
- Muting function
- Minimum detection object 25 / 45 mm
- Height 600 mm to 1400 mm
- Click-and-go-concept
|
|
|
|
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|