Skip Navigation Linkssick.com > EN > Home > Products > New Products > Industrial Sensors
Print
Home>Products>New Products>Industrial Sensors

Find our products & solutions

Click to show / hide content block    Page Header
Show Page Header 

Hygienic, Resistant, Versatile: 

Inductive and optical sensors for the food and beverage industry 

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

V18V family 

Resistant to cleaning: superior in detail: The V18V family of photoelectric switches 

High machine and plant availability thanks to reliable sensor performance

  • Patented touch TEACH-IN - sensitivity adjustment on the sensor itself - as is familiar - but without any mechanical components: stainless steel housing and nothing else
  • Corrosion-resistant stainless steel housing
  • Cleaning-resistant construction materials, certified by the independent ECOLAB Institute and JohnsonDiversey
  • Extremely watertight: IP67, IP68, & IP69K
  • M18 or Ø18 mm smooth-body, Tu to 100°C for use in hygienic processes thanks to the use of approved materials in its design and construction

The most complete family of photoelectric switches on the market also impresses with long scanning ranges and clever accessories.

MH15V family 

Short, flush and resistant: the MH15V family of photoelectric switches 

High machine and plant availability thanks to reliable sensors performance

  • Shortest M18 all-metal housing on the market
  • Corrosion-resistant due to all-metal stainless steel housing
  • Cleaning-resistant due to approved materials, certified by independent ECOLAB Institute and JohnsonDiversey
  • Extremely watertight: enclosure ratings IP68 & IP69K

The MH15V at a glance

  • Complete MH15V family of photoelectric switches. The sensor highlight is the photoelectric proximity switch with background suppression and adjustable scanning distance.

Designed for standard applications in:

  • food production, beverage technology and corresponding handling equipment

IMF inductive sensors 

Rugged and powerful: IMF inductive sensors 

For the harshest of industrial demands

  • Robust housing: mix of stainless steel and FDA-certified plastic
  • Extremely watertight: enclosure ratings IP68 + IP69K
  • Extended temperature range: -40°C to +80°C
  • Resistant to industrial detergents according to Ecolab and JohnsonDiversey
Button to start the search