|
|
|
|
|

Page Header
|
Features
AFM/AFS60
- High resolution absolute encoders with 18-bit single turn and 30-bit multiturn
- Temperature range: -20°C to +100°C
- Connection system: M12 and M23 plugs, plug-in cable outlet in radial and axial directions
- Very good true-running properties as a result of large ball bearing separation (30 mm)
- Very compact dimensions (mounting depth just 30 mm)
- Precise optical scanning
- Flexible use through programmable version
- Enclosure rating IP67 (housing) and IP65 (shaft), rugged nickel code disk for harsh environmental conditions
- Mechanical speed of rotation up to 9,000 r.p.m.
Some potential uses:
- packaging machines
- logistics
- wood processing
- renewable energies
Click here for more information regarding SICK|STEGMANN
|
|